HD3SS3220 10Gbps USB 3.1 Type-C 2:1 Mux with DRP Controller | TI.com

HD3SS3220
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
10Gbps USB 3.1 Type-C 2:1 Mux with DRP Controller

 

Description

HD3SS3220 is a USB SuperSpeed (SS) 2:1 mux with DRP port controller. The device provides Channel Configuration (CC) logic and 5V VCONN sourcing for ecosystems implementing USB Type-C. The HD3SS3220 can be configured as a Downstream Facing Port (DFP), Upstream Facing Port (UFP) or a Dual Role Port (DRP) making it ideal for any application.

The HD3SS3220, in DRP mode, alternates presenting itself as a DFP or UFP according to the Type-C specifications. The CC logic block monitors the CC1 and CC2 pins for pull-up or pull-down resistances to determine when a USB port has been attached and its port role. Once a USB port has been attached, the CC logic also determines the orientation of the cable and configures the USB SS mux accordingly. Finally, CC logic advertises or detects Type-C current mode – Default, Mid, or High in DFP and UFP modes respectively.

Excellent dynamic characteristics of the integrated mux allow switching with minimum attenuation to the SS signal eye diagram and very little added jitter. The device’s switch paths deploy adaptive common mode voltage tracking resulting identical channel despite different common mode voltage for RX and TX channels.

Features

  • USB Type-C Port Controller with Integrated 2:1 SuperSpeed Mux
  • Compatible to USB Type-C™ Specifications
  • Supports USB 3.1 G1 and G2 up to 10 Gbps
  • Supports up to 15 W of Power Delivery with 3-A Current Advertisement and Detection
  • Mode Configuration
    • Host Only – DFP/Source
    • Device Only – UFP/Sink
    • Dual Role Port - DRP
  • Channel Configuration (CC)
    • Attach of USB Port Detection
    • Cable Orientation Detection
    • Role Detection
    • Type-C Current Mode (Default, Mid, High)
  • V(BUS) Detection and VCONN Support for Active Cables
  • Audio and Debug Accessory Support
  • Supports for Try.SRC and Try.SNK DRP Modes
  • Configuration Control through GPIO and I2C
  • Low Active and Standby Current Consumptions
  • Industrial Temperature Range of –40 to 85°C

All trademarks are the property of their respective owners.

Parametrics

Compare all products in USB Type-C & USB Power Delivery Email Download to Excel
Part number Order Device type Function Alternate mode Power role Data role External power path control Iq (Typ) (uA) Dead battery support USB speed (Mbps) Operating temperature range (C) Rating
HD3SS3220 Order now Passive switch     Type-C
USB3    
No     DRP
Sink
Source    
DFP
DRD
UFP    
GPIO
I2C    
700     Yes     10000     0 to 70
-40 to 85    
Catalog    
HD3SS3202 Order now Passive switch     Type-C
USB3    
No         DFP
DRP
UFP    
No     500     No     10000     -40 to 85
0 to 70    
Catalog    
HD3SS3212 Order now Passive switch     Type-C
USB3    
No         DFP
DRP    
No     600     No     10000     -40 to 85
0 to 70    
Catalog    
TUSB1042I Order now Active switch     Type-C
USB3    
No       DFP
DRP
UFP    
No     730     No     10000     -40 to 85     Catalog    
TUSB542 Order now Active switch     Type-C
USB3    
No       DFP
DRD
UFP    
No     300     No     5000     -40 to 85     Catalog