HDC2010 Low Power Digital Humidity and Temperature Sensor | TI.com

HDC2010 (ACTIVE)

Low Power Digital Humidity and Temperature Sensor

 

Description

The HDC2010 is an integrated humidity and temperature sensor that provides high accuracy measurements with very low power consumption, in an ultra-compact WLCSP (Wafer Level Chip Scale Package). The sensing element of the HDC2010 is placed on the bottom part of the device, which makes the HDC2010 more robust against dirt, dust, and other environmental contaminants. The capacitive-based sensor includes new integrated digital features and a heating element to dissipate condensation and moisture. The HDC2010 digital features include programmable interrupt thresholds to provide alerts/system wakeups without requiring a microcontroller to be continuously monitoring the system. This, combined with programmable sampling intervals, low inherent power consumption, and support for 1.8V supply voltage, make the HDC2010 well suited for battery-operated systems.

The HDC2010 provides high accuracy measurement capability for a wide range of environmental monitoring applications and Internet of Things (IoT) such as smart thermostats, smart home assistants and wearables. The HDC2010 can also be used to provide critical temperature and humidity data for cold chain transportation and storage of perishable goods to help ensure products like food and pharma- ceuticals arrive fresh.

The HDC2010 is factory-calibrated to 0.2°C temperature accuracy and 2% relative humidity accuracy and includes a heating element to burn away condensation and moisture for increased reliability. The HDC2010 supports operation from -40°C to 125°C and from 0% to 100% relative humidity.

Features

  • Relative Humidity Range 0% to 100%
  • Humidity Accuracy ±2%
  • Sleep Current 50nA
  • Average Supply Current (1 measurement per second)
    • RH only (11 bit) 300nA
    • RH (11 bit) + Temperature (11 bit) 550nA
  • Temperature Range:
    • Operating: –40°C to 85°C
    • Functional: –40°C to 125°C
  • Temperature Accuracy: ±0.2°C typ.
  • Supply Voltage: 1.62 V to 3.6 V
  • Programmable Sampling Rate (5 Hz, 2 Hz, 1 Hz, 0.2 Hz, 0.1 Hz, 1/60 Hz, 1/120 Hz) or Trigger On Demand
  • I2C Interface

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Humidity sensors Email Download to Excel
Part number Order Relative humidity accuracy (Typ) (%RH) Relative humidity operating range (Typ) (%RH) Temperature accuracy (Typ) (°C) Supply voltage (Min) Supply voltage (Max) Average supply current (Typ) (uA) Interface Rating Operating temperature range (C) Package size: mm2:W x L (PKG)
HDC2010 Order now ±2     0 - 100     0.2     1.62     3.6     0.55 @ 1 sample/sec     I2C     Catalog     -40 to 85      
HDC1080 Order now ±2     0 - 100     ±0.2     2.7     5.5     1.2 @ 1 sample/sec     I2C     Catalog     -40 to 125     See datasheet (WSON)    
HDC2080 Order now ±2     0 - 100     ±0.2     1.62     3.6     0.55 @ 1 sample / sec     I2C     Catalog     -40 to 85     See datasheet (WSON)