A newer version of this product is available
Same functionality with different pin-out to the compared device
HDC2010
- Relative humidity range: 0% to 100%
- Humidity accuracy: ±2%
- Sleep current: 50 nA
- Average supply current (1 measurement per second)
- RH only (11 bit): 300 nA
- RH (11 bit) + temperature (11 bit): 550 nA
- Temperature range:
- Operating: –40°C to 85°C
- Functional: –40°C to 125°C
- Temperature accuracy: ±0.2°C typical
- Supply voltage: 1.62 V to 3.6 V
- Programmable sampling rate (5 Hz, 2 Hz, 1 Hz, 0.2 Hz, 0.1 Hz, 1/60 Hz, 1/120 Hz) or trigger on demand
- I2C interface
The HDC2010 is an integrated humidity and temperature sensor that provides high accuracy measurements with very low power consumption, in an ultra-compact WLCSP (Wafer Level Chip Scale Package). The sensing element of the HDC2010 is placed on the bottom part of the device, which makes the HDC2010 more robust against dirt, dust, and other environmental contaminants. The capacitive-based sensor includes new integrated digital features and a heating element to dissipate condensation and moisture. The HDC2010 digital features include programmable interrupt thresholds to provide alerts/system wake-ups without requiring a microcontroller to be continuously monitoring the system. This, combined with programmable sampling intervals, low inherent power consumption, and support for 1.8-V supply voltage, make the HDC2010 well suited for battery-operated systems.
The HDC2010 provides high accuracy measurement capability for a wide range of environmental monitoring applications and Internet of Things (IoT) such as smart thermostats, smart home assistants and wearables. The HDC2010 can also be used to provide critical temperature and humidity data for cold chain transportation and storage of perishable goods to help ensure products like food and pharmaceuticals arrive fresh.
The HDC2010 is factory-calibrated to 0.2°C temperature accuracy and 2% relative humidity accuracy and includes a heating element to burn away condensation and moisture for increased reliability. The HDC2010 supports operation from –40°C to 125°C and from 0% to 100% relative humidity.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BOOSTXL-BASSENSORS — Sensors BoosterPack plug-in module for building automation
BP-BASSENSORSMKII — Sensors BoosterPack™ plug-in module for building automation
HDC2010EVM — HDC2010 Low Power Humidity and Temperature Sensor Evaluation Module
HDC2010METER-EVM — Low Power Humidity and Temperature Digital Meter
SNOC028 — Sensing Solutions EVM GUI Tool v1.10.0
Supported products & hardware
Products
Humidity sensors
Inductive sensor AFEs
Signal conditioners
Hardware development
Evaluation board
ASC-STUDIO-HDC2010 — ASC studio for configuring all aspects of the HDC2010 humidity sensor
Supported products & hardware
SIMPLELINK-SDK-SENSOR-ACTUATOR-PLUGIN — Sensor and Actuator Plug-in for SimpleLink™ MCU SDKs
The Sensor and Actuator Plugin for SimpleLink™ MCU SDKs provides support for a variety of related components including optical and temperature and humidity sensors, allowing customers to easily add new features to their SimpleLink MCU-based design. API user guides are provided for each (...)
Supported products & hardware
Products
Digital temperature sensors
Ultrasonic sensor AFEs
Wi-Fi products
Linear Hall-effect sensors
Humidity sensors
Precision ADCs
Low-power 2.4-GHz products
Light sensors
Hardware development
TIDA-010941 — Smart analog sensor interface for smoke detection with ambient light cancellation reference design
TIDA-01625 — Low Power Humidity and Temperature Digital Meter Reference Design
TIDA-01477 — Humidity & Temperature Sensor Node Reference Design Enabling Sub-1 GHz and Sensor-to-Cloud Networks
TIDA-01518 — Low-Power Flood/Freeze Detector Reference Design With Sub-1 GHz and 10-Year Coin Cell Battery Life
Package | Pins | Download |
---|---|---|
DSBGA (YPA) | 6 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.