INA105 (ACTIVE)

Precision Unity Gain Differential Amplifier

Precision Unity Gain Differential Amplifier - INA105
Datasheet
 

Description

The INA105 is a monolithic Gain = 1 differential amplifier consisting of a precision op amp and on-chip metal film resistors. The resistors are laser trimmed for accurate gain and high common-mode rejection. Excellent TCR tracking of the resistors maintains gain accuracy and common-mode rejection over temperature.

The differential amplifier is the foundation of many commonly used circuits. The INA105 provides this precision circuit function without using an expensive precision resistor network. The INA105 is available in 8-pin plastic DIP, SO-8 surface-mount and TO-99 metal packages.

Features

  • CMR 86dB min OVER TEMPERATURE
  • GAIN ERROR: 0.01% max
  • NONLINEARITY: 0.001% max
  • NO EXTERNAL ADJUSTMENTS REQUIRED
  • EASY TO USE
  • COMPLETE SOLUTION
  • HIGHLY VERSATILE
  • LOW COST
  • PLASTIC DIP, TO-99 HERMETIC METAL, AND SO-8 SOIC PACKAGES

View more

Parametrics Compare all products in Difference Amplifiers

 
Number of Channels (#)
Vs (Min) (V)
Vs (Max) (V)
CMRR (Min) (dB)
Common Mode Input Low (Min) (V)
Common Mode Input High (Max) (V)
Input Offset (+/-) (Max) (uV)
Iq (Typ) (mA)
Small Signal Bandwidth (Typ) (MHz)
Slew Rate (Typ) (V/us)
Gain (Min) (V/V)
Gain (Max) (V/V)
Gain Error (+/-) (Max) (%)
Rating
Operating Temperature Range (C)
Input Offset Drift (+/-) (Max) (uV/C)
Gain Drift (Max) (ppm/C)
Pin/Package
INA105
1   
10   
36   
86   
-20   
20   
250   
1.5   
1   
3   
1   
1   
0.01   
Catalog   
-40 to 85   
10   
1   
8PDIP
8SOIC