INA156 Single-Supply, Rail-to-Rail Output, CMOS Instrumentation Amplifier | TI.com

INA156 (ACTIVE)

Single-Supply, Rail-to-Rail Output, CMOS Instrumentation Amplifier

 

Parametrics Compare all products in Instrumentation amplifiers

 
Number of channels (#)
Vs (Min) (V)
Vs (Max) (V)
CMRR (Min) (dB)
Input offset (+/-) (Max) (uV)
Input offset drift (+/-) (Max) (uV/C)
Input bias current (+/-) (Max) (nA)
Noise at 1 kHz (Typ) (nV/rt (Hz))
Iq (Typ) (mA)
Bandwidth at min gain (Typ) (MHz)
Gain (Min) (V/V)
Gain (Max) (V/V)
Gain error (+/-) (Max) (%)
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Noise at 0.1 Hz-10 Hz (Typ) (uVpp)
Gain non-linearity (+/-) (Max) (%)
INA156
1    
2.7    
5.5    
72    
8000    
10    
0.01    
40    
1.7    
0.55    
10    
50    
0.4    
-40 to 85    
VSSOP | 8    
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
4.5    
0.03