INA163 Low-Noise Low-Distortion Instrumentation Amplifier | TI.com

INA163 (ACTIVE) Low-Noise Low-Distortion Instrumentation Amplifier

 

Description

The INA163 is a very low-noise, low-distortion, monolithic instrumentation amplifier. Its current-feedback circuitry achieves very wide bandwidth and excellent dynamic response over a wide range of gain. It is ideal for low-level audio signals such as balanced low-impedance microphones. Many industrial, instrumentation, and medical applications also benefit from its low noise and wide bandwidth.

Unique distortion cancellation circuitry reduces distortion to extremely low levels, even in high gain. The INA163 provides near-theoretical noise performance for 200 source impedance. Its differential input, low noise, and low distortion provide superior performance in professional microphone amplifier applications.

The INA163’s wide supply voltage, excellent output voltage swing, and high output current drive allow its use in high-level audio stages as well.

The INA163 is available in a space-saving SO-14 surface-mount package, specified for operation over the –40°C to +85°C temperature range.

Features

  • LOW NOISE: 1nV/Hz at 1kHz
  • LOW THD+N: 0.002% at 1kHz, G = 100
  • WIDE BANDWIDTH: 800kHz at G = 100
  • WIDE SUPPLY RANGE: ±4.5V to ±18V
  • HIGH CMR: > 100dB
  • GAIN SET WITH EXTERNAL RESISTOR
  • SO-14 SURFACE-MOUNT PACKAGE
  • APPLICATIONS
    • PROFESSIONAL MICROPHONE PREAMPS
    • MOVING-COIL TRANSDUCER AMPLIFIERS
    • DIFFERENTIAL RECEIVERS
    • BRIDGE TRANSDUCER AMPLIFIERS

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Instrumentation amplifiers Email Download to Excel
Part number Order Number of channels (#) Vs (Min) (V) Vs (Max) (V) CMRR (Min) (dB) Input offset (+/-) (Max) (uV) Input offset drift (+/-) (Max) (uV/C) Input bias current (+/-) (Max) (nA) Noise at 1 kHz (Typ) (nV/rt (Hz)) Iq (Typ) (mA) Bandwidth at min gain (Typ) (MHz) Gain (Min) (V/V) Gain (Max) (V/V) Gain error (+/-) (Max) (%) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Gain non-linearity (+/-) (Max) (%)
INA163 Order now 1     9     36     100     250     5     12000     1     10     3.4     1     10000     0.7     -40 to 85     SOIC | 14     14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)     0.0006