INA1651 SoundPlus™ high common-mode rejection, low distortion differential line receiver | TI.com

INA1651 (ACTIVE)

SoundPlus™ high common-mode rejection, low distortion differential line receiver

 

Description

The dual-channel INA1650 and single-channel INA1651 (INA165x) SoundPlus™ audio line receivers achieve an extremely-high common-mode rejection ratio (CMRR) of 91 dB while maintaining an ultra-low THD+N of –120 dB at 1 kHz for 22-dBu signal levels. Precision matching of on-chip resistors give the INA165x devices excellent CMRR performance. These resistors have matching that is far superior compared to external components, and are immune to mismatches introduced by printed circuit board (PCB) layout. Unlike other line receiver products, the INA165x CMRR is characterized over temperature and tested in production to deliver consistent performance in a wide variety of applications.

The INA165x devices operate over a very-wide-supply range of ±2.25 V to ±18 V, on 10.5 mA of supply current. In addition to the line-receiver channels, a buffered mid-supply reference output is included, making the INA165x configurable for dual- or single-supply applications. The mid-supply output can be used as a bias voltage for other analog circuitry in the signal chain. These devices are specified from –40°C to +125°C.

 

Features

  • High Common-Mode Rejection:
    91 dB (Typical)
  • High Input Impedance: 1-MΩ Differential
  • Ultra-Low Noise: –104.7 dBu, Unweighted
  • Ultra-Low Total Harmonic Distortion + Noise:
    –120 dB THD+N (22 dBu, 22-kHz Bandwidth)
  • Wide Bandwidth: 2.7 MHz
  • Low Quiescent Current: 6 mA (INA1651, Typical)
  • Short-Circuit Protection
  • Integrated EMI Filters
  • Wide Supply Range: ±2.25 V to ±18 V
  • Available in Small 14-Pin TSSOP Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Audio line receivers Email Download to Excel
Part number Order Number of channels (#) Gain (V/V) CMRR Rs=0Ω (Min) (dB) THD + N @ 1 kHz (%) Noise floor (RTO, 20 kHz BW) (dBu) Differential input impedance (kΩ) Common mode input impedance (kΩ) Slew rate (Typ) (V/us) Supply (Min) (V) Supply (Max) (V) Iq per channel (Typ) (mA) Small-Signal bandwidth (Typ) (MHz) Operating temperature range (C) Package Group
INA1651 Order now 1     1     85     0.00039     -104.7     1000     250     10     4.5     36     6     2.7     -40 to 125     TSSOP | 14    
INA1650 Order now 2     1     85     0.00039     -104.7     1000     250     10     4.5     36     6     2.7     -40 to 125     TSSOP | 14    
INA1650-Q1 Order now 2     1     85     0.00039     -104.7     1000     250     10     4.5     24     5.25     2.7     -40 to 125     TSSOP | 14