INA169 60V, High-Side, High-Speed, Current Output Current Sense Amplifier | TI.com

INA169 (ACTIVE)

60V, High-Side, High-Speed, Current Output Current Sense Amplifier

 

Recommended alternative parts

  • INA282  -  Improved accuracy with voltage output

Description

The INA139 and INA169 are high-side, unipolar, current shunt monitors. Wide input common-mode voltage range, high-speed, low quiescent current, and tiny SOT-23 packaging enable use in a variety of applications.

Input common-mode and power-supply voltages are independent and can range from 2.7 V to 40 V for the INA139 and 2.7 V to 60 V for the INA169. Quiescent current is only 60 µA, which permits connecting the power supply to either side of the current measurement shunt with minimal error.

The device converts a differential input voltage to a current output. This current is converted back to a voltage with an external load resistor that sets any gain from 1 to over 100. Although designed for current shunt measurement, the circuit invites creative applications in measurement and level shifting.

Both the INA139 and INA169 are available in 5-pin SOT-23 packages. The INA139 device is specified for the –40°C to +125°C temperature range, and the INA169 is specified from –40°C to +85°C.

Features

  • Complete Unipolar High-Side Current Measurement Circuit
  • Wide Supply and Common-Mode Range
  • INA139: 2.7 V to 40 V
  • INA169: 2.7 V to 60 V
  • Independent Supply and Input Common-Mode Voltages
  • Single Resistor Gain Set
  • Low Quiescent Current: 60 µA (Typical)
  • 5-Pin, SOT-23 Packages

All trademarks are the property of their respective owners.

INA169 Error Analysis

0.001m ≤ 
 mOhm ≤ 100m
0.0001 ≤ 
A
A ≤ 100 
2.7 ≤ 
V ≤ 60
2.7 ≤ 
V ≤ 60
-40 ≤ 
C ≤ 125

Parametrics

Compare all products in Current sense amplifiers analog output Email Download to Excel
Part number Order Common mode voltage (Max) (V) Common mode voltage (Min) (V) Input offset (+/-) (Max) (uV) Input offset drift (+/-) (Typ) (uV/C) Gain (V/V) Gain error (%) Gain error drift (+/-) (Max) (ppm/°C) CMRR (Min) (dB) Bandwidth (kHz) Supply voltage (Max) (V) Supply voltage (Min) (V) Iq (Max) (mA) Number of channels (#) Comparators (#) Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
INA169 Order now 60     2.7     1000     1     Adjustable     2     100     100     4400     60     2.7     0.125     1     0     Current Output     Catalog     -40 to 125     SOT-23 | 5     5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)    
INA138 Order now 36     2.7     1000     1     Adjustable     2     100     100     800     36     2.7     0.06     1     0     Current Output     Catalog     -40 to 125     SOT-23 | 5     5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)    
INA139 Order now 36     2.7     1000     1     Adjustable     2     100     100     4400     40     2.7     0.125     1     0     Current Output     Catalog     -40 to 125     SOT-23 | 5     5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)    
INA168 Order now 60     2.7     1000     1     Adjustable     2     100     100