INA193A-Q1 AEC-Q100, -16V to +80V, Low-/High-side, High-Speed, Voltage Output Current Sense Amplifier | TI.com

INA193A-Q1 (ACTIVE) AEC-Q100, -16V to +80V, Low-/High-side, High-Speed, Voltage Output Current Sense Amplifier

 

Description

The INA19xA-Q1 family of current shunt monitors with voltage output can sense drops across shunts at common-mode voltages from –16 V to 80 V, independent of the INA19xA supply voltage. They are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V. The 500-kHz bandwidth simplifies use in current control loops and monitoring DC motor health. The INA193A–INA195A provide identical functions but alternative pin configurations to the INA196A–INA198A, respectively.

The INA19xA-Q1 operate from a single 2.7-V to 18-V supply. They are specified over the extended operating temperature range (–40°C to 125°C), and are offered in a space-saving SOT-23 package.

Features

  • Qualified for Automotive Applications
  • Wide Common-Mode Voltage:
    –16 V to 80 V
  • Low Error: 3% Overtemperature (Maximum)
  • Bandwidth: Up to 500 kHz
  • Three Transfer Functions Available: 20 V/V, 50 V/V, and 100 V/V
  • Complete Current-Sense Solution

All trademarks are the property of their respective owners.

INA193A-Q1 Error Analysis

0.001m ≤ 
 mOhm ≤ 100m
0.0001 ≤ 
A
A ≤ 100 
2.7 ≤ 
V ≤ 18
-16 ≤ 
V ≤ 80
-40 ≤ 
C ≤ 125

Parametrics

Compare all products in Current sense amplifiers analog output Email Download to Excel
Part number Order Common mode voltage (Max) (V) Common mode voltage (Min) (V) Input offset (+/-) (Max) (uV) Input offset drift (+/-) (Typ) (uV/C) Gain (V/V) Gain error (%) Gain error drift (+/-) (Max) (ppm/°C) CMRR (Min) (dB) Bandwidth (kHz) Supply voltage (Max) (V) Supply voltage (Min) (V) Iq (Max) (mA) Number of channels (#) Comparators (#) Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
INA193A-Q1 Order now 80     -16     2000     2.5     100
20
50    
1     100     100     500
300
200    
18     2.7     0.95     1     0     Low-side Capable     Automotive     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
INA194A-Q1 Order now 80     -16     2000     2.5     50     1     100     100     300     18     2.7     0.95       0     Low-side Capable     Automotive     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
INA195A-Q1 Order now 80     -16     2000     2.5     100     1     100     100     200     18     2.7     1.05       0     Low-side Capable     Automotive     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
INA198A-Q1 Samples not available 80     -16     2000     2.5     100     1     100     100     200