INA199-Q1 AEC-Q100, 26V, Bi-Directional, Zero-Drift, Low-/High-Side, Voltage Output Current Sense Amplifier | TI.com

INA199-Q1 (ACTIVE) AEC-Q100, 26V, Bi-Directional, Zero-Drift, Low-/High-Side, Voltage Output Current Sense Amplifier

 

Description

The INA199-Q1 family is a series of voltage-output, current-sense amplifiers that can sense drops across shunts at common-mode voltages from –0.1 V to 26 V, independent of the supply voltage. Three fixed gains are available: 50 V/V, 100 V/V, and 200 V/V. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10-mV full-scale.

These devices operate from a single 2.7-V to 26-V power supply, drawing a maximum of 100 µA of supply current. All versions are specified from –40°C to +125°C, and are offered in a 6-pin SC70 package.




Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Wide Common-Mode Range: –0.1 V to 26 V
  • Offset Voltage: ±150 µV (Maximum)
    (Enables Shunt Drops of 10-mV Full-Scale)
  • Accuracy:
    • Gain Error (Maximum Over Temperature):
    • ±1% (C Version)
    • ±1.5% (B Version)
    • 0.5-µV/°C Offset Drift (Maximum)
    • 10-ppm/°C Gain Drift (Maximum)
  • Choice of Gains:
    • INA199x1-Q1: 50 V/V
    • INA199x2-Q1: 100 V/V
    • INA199x3-Q1: 200 V/V
  • Quiescent Current: 100 µA (Maximum)
  • Package: 6-Pin SC70

All trademarks are the property of their respective owners.

INA199-Q1 Error Analysis

0.001m ≤ 
 mOhm ≤ 100m
0.0001 ≤ 
A
A ≤ 100 
2.7 ≤ 
V ≤ 26
-0.3 ≤ 
V ≤ 26
-40 ≤ 
C ≤ 125

Parametrics

Compare all products in Current sense amplifiers analog output Email Download to Excel
Part number Order Common mode voltage (Max) (V) Common mode voltage (Min) (V) Input offset (+/-) (Max) (uV) Input offset drift (+/-) (Typ) (uV/C) Gain (V/V) Gain error (%) Gain error drift (+/-) (Max) (ppm/°C) CMRR (Min) (dB) Bandwidth (kHz) Supply voltage (Max) (V) Supply voltage (Min) (V) Iq (Max) (mA) Number of channels (#) Comparators (#) Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
INA199-Q1 Order now 26     -0.3     150     0.1     100
200
50    
1.5
1    
10     100     80
30
14    
26     2.7     0.115     1     0     Bi-directional
Low-side Capable    
Automotive     -40 to 125     SC70 | 6     6SC70: 4 mm2: 2.1 x 2 (SC70 | 6)    
INA186-Q1 Samples not available 40     -0.2     50     0.05     100
200
25
50
500    
0.9     10     120     45
37
35
32
27    
5.5     1.7     0.09     1       Bi-directional
Low-side Capable    
Automotive     -40 to 125     SC70 | 6     6SC70: 4 mm2: 2.1 x 2 (SC70 | 6)    
INA190-Q1 Samples not available 4     -0.02     15     0.01     100
200
25
50
500    
0.2
0.3
0.4    
7     132     45
37
35
32
27    
5.5     1.7     0.09     1     0     Bi-directional
Low-side Capable    
Automotive     -40 to 125     SC70 | 6     6SC70: 4 mm2: 2.1 x 2 (SC70 | 6)    
INA210-Q1 Order now 26     -0.3     35
60
100    
0.1     100
1000
200
50
500
75    
0.5
1.0    
10     105     80
40