INA204 80V, Low-/High-side, High-Speed, Voltage Output CSA with Dual Comparators | TI.com

INA204 (ACTIVE) 80V, Low-/High-side, High-Speed, Voltage Output CSA with Dual Comparators

 

Other gain values available

INA203: 20V/V | INA204: 50V/V | INA205: 100V/V |

Automotive versions available

INA203-Q1: 20V/V |

Description

The INA203, INA204, and INA205 are a family of unidirectional current-shunt monitors with voltage output, dual comparators, and voltage reference. The INA203, INA204, and INA205 can sense drops across shunts at common-mode voltages from –16 V to 80 V. The INA203, INA204, and INA205 are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V, with up to 500-kHz bandwidth.

The INA203, INA204, and INA205 also incorporate two open-drain comparators with internal 0.6-V references. On 14-pin versions, the comparator references can be overridden by external inputs. Comparator 1 includes a latching capability, and Comparator 2 has a user-programmable delay. 14-pin versions also provide a 1.2-V reference output.

The INA203, INA204, and INA205 operate from a single 2.7-V to 18-V supply. They are specified over the extended operating temperature range of –40°C to 125°C.

Features

  • Complete Current Sense Solution
  • Three Gain Options Available:
    • INA203 = 20 V/V
    • INA204 = 50 V/V
    • INA205 = 100 V/V
  • Dual Comparators:
    • Comparator 1 With Latch
    • Comparator 2 With Optional Delay
  • Common-Mode Range: –16 V to 80 V
  • High Accuracy: 3.5% (Maximum) Over
    Temperature
  • Bandwidth: 500 kHz
  • Quiescent Current: 1.8 mA
  • Packages: SO-14, TSSOP-14, VSSOP-10

INA204 Error Analysis

0.001m ≤ 
 mOhm ≤ 100m
0.0001 ≤ 
A
A ≤ 100 
2.7 ≤ 
V ≤ 18
-16 ≤ 
V ≤ 80
-40 ≤ 
C ≤ 125

Parametrics

Compare all products in Current sense amplifiers analog output Email Download to Excel
Part number Order Common mode voltage (Max) (V) Common mode voltage (Min) (V) Input offset (+/-) (Max) (uV) Input offset drift (+/-) (Typ) (uV/C) Gain (V/V) Gain error (%) Gain error drift (+/-) (Max) (ppm/°C) CMRR (Min) (dB) Bandwidth (kHz) Supply voltage (Max) (V) Supply voltage (Min) (V) Iq (Max) (mA) Number of channels (#) Comparators (#) Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
INA204 Order now 80     -16     2500     5     50     1     100     80     300     18     2.7     2.8     2     0     Alert Function
Low-side Capable    
Catalog     -40 to 125     SOIC | 14
VSSOP | 10    
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)    
INA203 Order now 80     -16     2500     5     100
20
50    
1     100     80     500
300
200    
18     2.7     2.8     1     2     Alert Function
Low-side Capable    
Catalog     -40 to 125     SOIC | 14
TSSOP | 14
VSSOP | 10    
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)
10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)