INA2126 Micropower Instrumentation Amplifier Single and Dual Versions | TI.com

INA2126 (ACTIVE)

Micropower Instrumentation Amplifier Single and Dual Versions

 

Description

The INA126 and INA2126 are precision instrumentation amplifiers for accurate, low noise differential-signal acquisition. Their two-op-amp design provides excellent performance with low quiescent current (175 µA/channel). Combined with a wide operating voltage range of ±1.35 V to ±18 V, makes the INAx126 ideal for portable instrumentation and data acquisition systems.

Gain can be set from 5 V/V to 10000 V/V with a single external resistor. Laser-trimmed input circuitry provides low offset voltage (250-µV maximum), low offset voltage drift (3-µV/°C maximum), and excellent common-mode rejection.

Single version package options include 8-pin plastic PDIP, SOIC-8, and fine-pitch VSSOP-8 surface-mount. Dual version is available in 16-pin plastic PDIP, SOIC-8, and the space-saving, fine-pitch SSOP-16 surface-mount. All are specified for the –40°C to +85°C industrial temperature range.

Features

  • Low Quiescent Current: 175 µA/channel
  • Wide Supply Range: ±1.35 V to ±18 V
  • Low Offset Voltage: 250-µV Maximum
  • Low Offset Drift: 3-µV/°C Maximum
  • Low Noise: 35 nV/√Hz
  • Low Input Bias Current: 25-nA Maximum
  • 8-Pin PDIP, SOIC, VSSOP Surface-Mount Dual:
    16-Pin PDIP, SOIC, SSOP

Parametrics

Compare all products in Instrumentation amplifiers Email Download to Excel
Part number Order Number of channels (#) Vs (Min) (V) Vs (Max) (V) CMRR (Min) (dB) Input offset (+/-) (Max) (uV) Input offset drift (+/-) (Max) (uV/C) Input bias current (+/-) (Max) (nA) Noise at 1 kHz (Typ) (nV/rt (Hz)) Iq (Typ) (mA) Bandwidth at min gain (Typ) (MHz) Gain (Min) (V/V) Gain (Max) (V/V) Gain error (+/-) (Max) (%) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Noise at 0.1 Hz-10 Hz (Typ) (uVpp) Gain non-linearity (+/-) (Max) (%)
INA2126 Order now 2     2.7     36     83     250     3     25     35     0.175     0.2     5     10000     0.18     -40 to 85     SOIC | 16
SSOP | 16    
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16SSOP: 29 mm2: 6 x 4.9 (SSOP | 16)    
0.7     0.012    
INA126 Order now 1     2.7     36     83     250     3     25     35     0.175     0.2     5     10000     0.18     -55 to 125     PDIP | 8
SOIC | 8
VSSOP | 8    
See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
0.7     0.002