INA213-Q1 (ACTIVE) AEC-Q100, 26V, Bi-Directional, Zero-Drift, Low-/High-Side, Voltage Output Current Sense Amp

 

Models (3)

Title Category Type Size (KB) Date Views
INA213 TINA-TI Spice Model TINA-TI Spice Model TSM 10 KB 31 Jan 2009 0 views
INA213 TINA-TI Reference Design TINA-TI Reference Design TSC 14 KB 31 Jan 2009 0 views
INA213 PSpice Model PSpice Model ZIP 3 KB 31 Jan 2009 0 views

Design kits & evaluation modules (1)

Name Part# Type
INA210-215 Voltage-Output Current-Shunt Monitor Evaluation Module INA210-215EVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

24W Boost and Boost-to-Battery Reference Design for Automotive LED Lighting

TIDA-01234 is a 24W, high-efficiency (94%), low cost, Asynchronous boost design for automotive LED application based on LM3481-Q1.
This design applies to automotive high brightness lighting such as headlights and taillights and also interior LED lighting systems. It is designed to operate with an (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

INA213-Q1 Error Analysis

0.001m ≤ 
 mOhm ≤ 100m
0.0001 ≤ 
A
A ≤ 100 
2.7 ≤ 
V ≤ 26
-0.3 ≤ 
V ≤ 26
-40 ≤ 
C ≤ 125