INA213
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
26V, bi-directional, high-precision current sense amplifier

 

Models (3)

Title Category Type Date
INA213 TINA-TI Spice Model TINA-TI Spice Model TSM 31 Jan 2009
INA213 TINA-TI Reference Design TINA-TI Reference Design TSC 31 Jan 2009
INA213 PSpice Model PSpice Model ZIP 31 Jan 2009

Design kits & evaluation modules (1)

Name Part# Type
INA210-215 Voltage-Output Current-Shunt Monitor Evaluation Module INA210-215EVM Evaluation Modules & Boards

Reference designs

High Efficiency 400W AC/DC Power Supply Reference Design

PMP11064 is a high-efficiency AC/DC power supply reference design with universal AC input and 20V/20A output. Interleaved transition mode PFC and LLC series resonant converter is applied for 20V/20A main power. A PSR Flyback with MOSFET integrated controller is applied as the auxiliary supply. 91.2 (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Sync Buck(x4), Buck (1V @ 25A) PMP6000 Texas Instruments Reference designs

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

INA213 Error Analysis

0.001m ≤ 
 mOhm ≤ 100m
0.0001 ≤ 
A
A ≤ 100 
2.7 ≤ 
V ≤ 26
-0.3 ≤ 
V ≤ 26
-40 ≤ 
C ≤ 125