INA226
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
36V, 16-bit, ultra-precise i2c output current/voltage/power monitor w/alert

 

Models (1)

Title Category Type Date
INA226 IBIS Model IBIS Model ZIP 29 Jun 2011

Design kits & evaluation modules (12)

Name Part# Type
66AK2Gx (K2G) 1GHz High-Secure Evaluation Module EVMK2GXS Evaluation Modules & Boards
66AK2Gx (K2G) Evaluation Module EVMK2G Evaluation Modules & Boards
66AK2Gx 1GHz Evaluation Module EVMK2GX Evaluation Modules & Boards
AM65x evaluation module (EVM) TMDX654GPEVM Evaluation Modules & Boards
AM65x high security (HS) evaluation module (EVM) TMDX654HSEVM Evaluation Modules & Boards
AM65x industrial development kit (IDK) TMDX654IDKEVM Evaluation Modules & Boards
Compact, Low Power, Wireless Voltage/Current Monitor Reference Design for SimpleLink Wi-Fi IMETER-BOOST Evaluation Modules & Boards
DM388 DaVinci Digital Media Processor Evaluation Module TMDXEVM388 Evaluation Modules & Boards
INA226 Evaluation Module INA226EVM Evaluation Modules & Boards
J6Entry, RSP and TDA2E-17 CPU Board Evaluation Module EVMX777BG-01-00-00 Evaluation Modules & Boards
J6Entry/RSP Infotainment (CPU+Display+JAMR3) Evaluation Module EVMX777G-01-20-00 Evaluation Modules & Boards
TPS23523 Evaluation Module for High Powered Negative Voltage Applications TPS23523EVM-863 Evaluation Modules & Boards

Reference designs

40 V to 400 V Uni-directional Current/Voltage/Power Monitoring Reference Design

This verified design can accurately measure current, voltage and power on a bus as high as 400 V using an I2C- or SMBUS-compatible interface. This design is targeted towards industrial applications where there is a need to measure system current accurately with bus voltages greater than 40 Volts (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (3)

Name Part# Type
Linux Driver for INA2XX INA2XXSW-LINUX Software Libraries
INA226EVM Source Code  (ZIP 2080 KB )    26 Jun 2011  
INA226EVM Software  (ZIP 89834 KB )    26 Jun 2011  

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

INA226 Error Analysis

0.001m ≤ 
 mOhm ≤ 100m
0.0001 ≤ 
A
A ≤ 100 
2.7 ≤ 
V ≤ 36
0 ≤ 
V ≤ 36
-40 ≤ 
C ≤ 125