INA2321 Micropower single-supply CMOS Instrumentation Amplifier | TI.com

INA2321 (ACTIVE)

Micropower single-supply CMOS Instrumentation Amplifier

 

Description

The INA321 family is a series of rail-to-rail output, micropower CMOS instrumentation amplifiers that offer wide-range, single-supply, as well as bipolar-supply operation. The INA321 family provides low-cost, low-noise amplification of differential signals with micropower current consumption of 40µA. When shutdown, the INA321 has a quiescent current of less than 1µA. Returning to normal operations within nanoseconds, the shutdown feature makes the INA321 optimal for low-power battery or multiplexing applications.

Configured internally for 5V/V gain, the INA321 offers exceptional flexibility with user-programmable external gain resistors. The INA321 reduces common-mode error over frequency and with CMRR remaining high up to 3kHz, line noise and line harmonics are rejected.

The low-power design does not compromise on bandwidth or slew rate, making the INA321 ideal for driving sample Analog-to-Digital (A/D) converters as well as general-purpose applications. With high precision, low cost, and small packaging, the INA321 outperforms discrete designs, while offering reliability and performance.

Features

  • LOW QUIESCENT CURRENT: 40µA/channel Shut Down: < 1µA
  • HIGH GAIN ACCURACY: G = 5, 0.02%, 2ppm/°C
  • GAIN SET WITH EXTERNAL RESISTORS
  • LOW OFFSET VOLTAGE: ±200µV
  • HIGH CMRR: 94dB
  • LOW BIAS CURRENT: 10pA
  • BANDWIDTH: 500kHz, G = 5V/V
  • RAIL-TO-RAIL OUTPUT SWING: (V+) - 0.02V
  • WIDE TEMPERATURE RANGE: -55°C to +125°C
  • SINGLE VERSION IN MSOP-8 PACKAGE AND DUAL VERSION IN TSSOP-14 PACKAGE
  • APPLICATIONS
    • INDUSTRIAL SENSOR AMPLIFIERS: Bridge, RTD, Thermistor, Position
    • PHYSIOLOGICAL AMPLIFIERS: ECG, EEG, EMG
    • A/D CONVERTER SIGNAL CONDITIONING
    • DIFFERENTIAL LINE RECEIVERS WITH GAIN
    • FIELD UTILITY METERS
    • PCMCIA CARDS
    • COMMUNICATION SYSTEMS
    • TEST EQUIPMENT
    • AUTOMOTIVE INSTRUMENTATION

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Instrumentation amplifiers

 
Number of channels (#)
Vs (Min) (V)
Vs (Max) (V)
CMRR (Min) (dB)
Input offset (+/-) (Max) (uV)
Input offset drift (+/-) (Max) (uV/C)
Input bias current (+/-) (Max) (nA)
Noise at 1 kHz (Typ) (nV/rt (Hz))
Iq (Typ) (mA)
Bandwidth at min gain (Typ) (MHz)
Gain (Min) (V/V)
Gain (Max) (V/V)
Gain error (+/-) (Max) (%)
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Noise at 0.1 Hz-10 Hz (Typ) (uVpp)
Gain non-linearity (+/-) (Max) (%)
INA2321 INA321
2     1    
2.5     2.5    
5.5     5.5    
90     90    
500     500    
7     7    
0.01     0.01    
100     100    
0.04     0.04    
0.5     0.5    
5     5    
1000     1000    
0.1     0.1    
-55 to 125     -55 to 125    
TSSOP | 14     VSSOP | 8    
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
20     20    
0.01     0.01