INA253
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
80V, 15A precision integrated-shunt high-accuracy current sense amplifier w/ enhanced PWM rejection

 

Models (2)

Title Category Type Date
INA253 TINA-TI Reference Design TINA-TI Reference Design TSC 03 May 2018
INA253 TINA-TI Spice Model TINA-TI Spice Model ZIP 03 May 2018

Design kits & evaluation modules (1)

Name Part# Type
INA253 Current Sensing Evaluation Module with Easy Test Access INA253EVM Design Kits & Evaluation Modules

Reference designs

8 Port IO-Link Master Reference Design

PLC applications requiring fast timing and fast cycle time can now be realized using this reference design which implements, an eight-port IO-Link master. It can be used to build a remote IO gateway to connect to OPC UA, Profinet, EtherCAT or Ethernet IP. A PRU-based frame handler enables a very (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

INA253 Error Analysis

0.001m ≤ 
 mOhm ≤ 100m
0.0001 ≤ 
A
A ≤ 100 
2.7 ≤ 
V ≤ 5.5
-4 ≤ 
V ≤ 80
-40 ≤ 
C ≤ 125