INA286 (ACTIVE) 80V, Bi-Directional, Low-/High-Side, Voltage Output Current Sense Amplifier

 

Models (3)

Title Category Type Size (KB) Date Views
INA286 PSpice Model PSpice Model ZIP 30 KB 14 Nov 2012 0 views
INA286 TINA-TI Reference Design TINA-TI Reference Design TSC 158 KB 14 Nov 2012 0 views
INA286 TINA-TI Spice Model TINA-TI Spice Model ZIP 15 KB 14 Nov 2012 0 views

Design kits & evaluation modules (1)

Name Part# Type
INA282-286 Evaluation Module INA282-286EVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

48Vin Digital POL with 3 Outputs Reference Design

The PMP4486 is a GaN-based reference design solution for telecom and computing applications. The GaN module LMG5200 enables a high efficiency single stage conversion with an input range from 36 to 60V down to 29V, 12V and 1.0V. This design shows the benefits of a GaN based design with high (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

INA286 Error Analysis

0.001m ≤ 
 mOhm ≤ 100m
0.0001 ≤ 
A
A ≤ 100 
2.7 ≤ 
V ≤ 18
-14 ≤ 
V ≤ 80
-40 ≤ 
C ≤ 125