INA301 36V, Low-/High-side, Voltage Output CSA with Comparator | TI.com

INA301 (ACTIVE)

36V, Low-/High-side, Voltage Output CSA with Comparator

 

Description

The INA301 includes both a high common-mode, current-sensing amplifier and a high-speed comparator configured to detect overcurrent conditions through measuring the voltage developed across a current-sensing or current-shunt resistor and comparing that voltage to a defined threshold limit. The device features an adjustable limit threshold range that is set using a single external limit-setting resistor. This current-shunt monitor can measure differential voltage signals on common-mode voltages that can vary from 0 V up to 36 V, independent of the supply voltage.

The open-drain alert output can be configured to operate in either a transparent mode where the output status follows the input state or in a latched mode where the alert output is cleared when the latch is reset. The device alert response time is under 1 µs, allowing for quick detection of overcurrent events.

This device operates from a single 2.7-V to 5.5-V supply, drawing a maximum supply current of 700 µA. The device is specified over the extended operating temperature range (–40°C to +125°C), and is available in an 8-pin VSSOP package.

Features

  • Wide Common-Mode Input Range: 0 V to 36 V
  • Dual Output: Amplifier and Comparator Output
  • High Accuracy Amplifier:
    • Offset Voltage: 35 µV (Max)
    • Offset Voltage Drift: 0.5 µV/°C (Max)
    • Gain Error: 0.1% (Max)
    • Gain Error Drift: 10 ppm/°C
  • Available Amplifier Gains:
    • INA301A1: 20 V/V
    • INA301A2: 50 V/V
    • INA301A3: 100 V/V
  • Programmable Alert Threshold Set Through a Single Resistor
  • Total Alert Response Time: 1 µs
  • Open-Drain Output With Latching Mode
  • Package: VSSOP-8

INA301 Error Analysis

0.001m ≤ 
 mOhm ≤ 100m
0.0001 ≤ 
A
A ≤ 100 
2.7 ≤ 
V ≤ 5.5
0 ≤ 
V ≤ 36
-40 ≤ 
C ≤ 125

Parametrics

Compare all products in Current sense amplifiers analog output Email Download to Excel
Part number Order Common mode voltage (Max) (V) Common mode voltage (Min) (V) Input offset (+/-) (Max) (uV) Input offset drift (+/-) (Typ) (uV/C) Gain (V/V) Gain error (%) Gain error drift (+/-) (Max) (ppm/°C) CMRR (Min) (dB) Bandwidth (kHz) Supply voltage (Max) (V) Supply voltage (Min) (V) Iq (Max) (mA) Number of channels (#) Comparators (#) Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
INA301 Order now 36     0     35
50
125    
0.1     100
20
50    
0.1
0.15
0.2    
10     100     550
500
450    
5.5     2.7     0.7     1     1     Alert Function
Low-side Capable    
Catalog     -40 to 125     VSSOP | 8     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
INA300 Order now 36     0     650     0.1           96       5.5     2.7     0.135     1     1     Alert Function
Low-side Capable    
Catalog     -40 to 125     VSSOP | 10
WSON | 10    
10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)
See datasheet (WSON)    
INA302 Order now 36     0     30
50
80    
0.1     100
20
50    
0.1
0.15
0.2    
10     100     550
440
400    
5.5     2.7     1.1     1     2     Alert Function
Bi-directional
Low-side Capable    
Catalog     -40 to 125     TSSOP | 14     14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
INA303 Order now 36     0     30
50
80    
0.1     100
20
50    
0.1
0.15
0.2    
10