SBOS445C July  2008  – December 2015 INA333

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2ESD Ratings
    3. 6.3Recommended Operating Conditions
    4. 6.4Thermal Information
    5. 6.5Electrical Characteristics
    6. 6.6Typical Characteristics
  7. Detailed Description
    1. 7.1Overview
    2. 7.2Functional Block Diagram
    3. 7.3Feature Description
    4. 7.4Device Functional Modes
      1. 7.4.1Internal Offset Correction
      2. 7.4.2Input Common-Mode Range
  8. Application and Implementation
    1. 8.1Application Information
    2. 8.2Typical Application
      1. 8.2.1Design Requirements
      2. 8.2.2Detailed Design Procedure
        1. 8.2.2.1 Setting the Gain
        2. 8.2.2.2 Internal Offset Correction
        3. 8.2.2.3 Offset Trimming
        4. 8.2.2.4 Noise Performance
        5. 8.2.2.5 Input Bias Current Return Path
        6. 8.2.2.6 Input Common-Mode Range
        7. 8.2.2.7 Operating Voltage
        8. 8.2.2.8 Low Voltage Operation
        9. 8.2.2.9 Single-Supply Operation
        10. 8.2.2.10Input Protection
      3. 8.2.3Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1Layout Guidelines
    2. 10.2Layout Example
  11. 11Device and Documentation Support
    1. 11.1Device Support
      1. 11.1.1Development Support
        1. 11.1.1.1TINA-TI (Free Download Software)
    2. 11.2Documentation Support
      1. 11.2.1Related Documentation
    3. 11.3Trademarks
    4. 11.4Electrostatic Discharge Caution
    5. 11.5Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Orderable Information

1 Features

  • Low Offset Voltage: 25 μV (Maximum), G ≥ 100
  • Low Drift: 0.1 μV/°C, G ≥ 100
  • Low Noise: 50 nV/√Hz, G ≥ 100
  • High CMRR: 100 dB (Minimum), G ≥ 10
  • Low Input Bias Current: 200 pA (Maximum)
  • Supply Range: 1.8 V to 5.5 V
  • Input Voltage: (V–) +0.1 V to (V+) –0.1 V
  • Output Range: (V–) +0.05 V to (V+) –0.05 V
  • Low Quiescent Current: 50 μA
  • Operating Temperature: –40°C to +125°C
  • RFI Filtered Inputs
  • 8-Pin VSSOP and 8-Pin WSON Packages

2 Applications

  • Bridge Amplifiers
  • ECG Amplifiers
  • Pressure Sensors
  • Medical Instrumentation
  • Portable Instrumentation
  • Weigh Scales
  • Thermocouple Amplifiers
  • RTD Sensor Amplifiers
  • Data Acquisition

3 Description

The INA333 device is a low-power, precision instrumentation amplifier offering excellent accuracy. The versatile 3-operational amplifier design, small size, and low power make it ideal for a wide range of portable applications.

A single external resistor sets any gain from 1 to 1000. The INA333 is designed to use an industry-standard gain equation: G = 1 + (100 kΩ / RG).

The INA333 device provides very low offset voltage (25 μV, G ≥ 100), excellent offset voltage drift
(0.1 μV/°C, G ≥ 100), and high common-mode rejection (100 dB at G ≥ 10). It operates with power supplies as low as 1.8 V (±0.9 V) and quiescent current is only 50 μA, making it ideal for battery-operated systems. Using autocalibration techniques to ensure excellent precision over the extended industrial temperature range, the INA333 device also offers exceptionally low noise density (50 nV/√Hz) that extends down to DC.

The INA333 device is available in both 8-pin VSSOP and WSON surface-mount packages and is specified over the TA = –40°C to +125°C temperature range.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
INA333VSSOP (8)3.00 mm × 3.00 mm
WSON (8)3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

INA333 pg1_fbd_bos445.gif