INA333 Low-Power, Zero-Drift, Precision Instrumentation Amplifier | TI.com

INA333 (ACTIVE) Low-Power, Zero-Drift, Precision Instrumentation Amplifier

 

Description

The INA333 device is a low-power, precision instrumentation amplifier offering excellent accuracy. The versatile 3-operational amplifier design, small size, and low power make it ideal for a wide range of portable applications.

A single external resistor sets any gain from 1 to 1000. The INA333 is designed to use an industry-standard gain equation: G = 1 + (100 kΩ / RG).

The INA333 device provides very low offset voltage (25 µV, G ≥ 100), excellent offset voltage drift (0.1 µV/°C, G ≥ 100), and high common-mode rejection (100 dB at G ≥ 10). It operates with power supplies as low as 1.8 V (±0.9 V) and quiescent current is only 50 µA, making it ideal for battery-operated systems. Using autocalibration techniques to ensure excellent precision over the extended industrial temperature range, the INA333 device also offers exceptionally low noise density (50 nV/√Hz) that extends down to DC.

The INA333 device is available in both 8-pin VSSOP and WSON surface-mount packages and is specified over the TA = –40°C to +125°C temperature range.

Features

  • Low Offset Voltage: 25 µV (Maximum), G ≥ 100
  • Low Drift: 0.1 µV/°C, G ≥ 100
  • Low Noise: 50 nV/√Hz, G ≥ 100
  • High CMRR: 100 dB (Minimum), G ≥ 10
  • Low Input Bias Current: 200 pA (Maximum)
  • Supply Range: 1.8 V to 5.5 V
  • Input Voltage: (V–) +0.1 V to (V+) –0.1 V
  • Output Range: (V–) +0.05 V to (V+) –0.05 V
  • Low Quiescent Current: 50 µA
  • Operating Temperature: –40°C to +125°C
  • RFI Filtered Inputs
  • 8-Pin VSSOP and 8-Pin WSON Packages

Parametrics

Compare all products in Instrumentation amplifiers Email Download to Excel
Part number Order Number of channels (#) Vs (Min) (V) Vs (Max) (V) CMRR (Min) (dB) Input offset (+/-) (Max) (uV) Input offset drift (+/-) (Max) (uV/C) Input bias current (+/-) (Max) (nA) Noise at 1 kHz (Typ) (nV/rt (Hz)) Iq (Typ) (mA) Bandwidth at min gain (Typ) (MHz) Gain (Min) (V/V) Gain (Max) (V/V) Gain error (+/-) (Max) (%) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Noise at 0.1 Hz-10 Hz (Typ) (uVpp)
INA333 Order now 1     1.8     5.5     100     25     0.1     0.2     50     0.05     0.15     1     1000     0.5     -40 to 125     SON | 8
VSSOP | 8    
See datasheet (SON)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
1