ISO1176
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.5 kVrms Isolated RS-485 Profibus Transceiver

 

Models (2)

Title Category Type Date
ISO1176_3 IBIS Model IBIS Model (Multiple Files) 14 Jul 2008
ISO1176_5 IBIS Model IBIS Model (Multiple Files) 14 Jul 2008

Design kits & evaluation modules (1)

Name Part# Type
ISO1176EVM Evaluation Module ISO1176EVM Evaluation Modules & Boards

Reference designs

Low-Power, Low-Noise Analog Front End Design for Circuit Breakers (ACB/MCCB-ETU)

This reference design is intended for use in molded case circuit breakers (MCCB) electronic trip units.  The op amp based design acts as current monitoring for over-current earth fault relays. Utilizing a low cost op amp, this design provides a pick-up (A) accuracy ±10 % and time delay (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.