Name | Part# | Type |
---|---|---|
ISO485EVM Evaluation Module | ISO485EVM | Evaluation Modules & Boards |
Isolated RS-485 to Wi-Fi Bridge with 24 VAC Power Reference Design
The TIDA-00486 TI Design uses Texas Instruments SimpleLink Wi-Fi CC3200 Internet-on-a-chip Wireless MCU module to create a data bridge between an RS-485 network and a Wi-Fi network. An ISO15 transceiver provides an isolated RS-485 interface with up to 2500 VRMS of isolation. The LM5160 (...)
View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.