ISO1541
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.5-kVrms isolated unidirectional clock, bidirectional I2C isolator

 

Models (1)

Title Category Type Date
ISO1541 IBIS Model IBIS Model ZIP 30 Jul 2012

Design kits & evaluation modules (5)

Name Part# Type
Capacitive touch communications isolation board CAPTIVATE-ISO Evaluation Modules & Boards
IEEE 802.3bt ready PSE daughter card for 24-port PSE system TPS23881EVM-083 Evaluation Modules & Boards
ISO154xEVM Evaluation Module ISO154XEVM Evaluation Modules & Boards
Isolation Adapter for MSP LaunchPad Development Kits MSP-ISO Evaluation Modules & Boards
TPS23523 Evaluation Module for High Powered Negative Voltage Applications TPS23523EVM-863 Evaluation Modules & Boards

Reference designs

Isolated power architecture reference design for communication and analog input/output modules

This reference design provides a simple means through which to isolate I2C or SPI type communication lines. This is often required in Grid Infrastructure applications such as, protertion relays and circuit breakers, where high voltages are involved. This reference design provides the complete (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.