ISO224 (ACTIVE)

±12V reinforced isolated amplifier for voltage sensing

 

Models (2)

Title Category Type Size (KB) Date Views
ISO224 TINA-TI Reference Design TINA-TI Reference Design TSC 56 KB 12 Jun 2018 0 views
ISO224 TINA-TI Spice Model TINA-TI Spice Model ZIP 8 KB 12 Jun 2018 0 views

Design kits & evaluation modules (1)

Name Part# Type
ISO224 evaluation module ISO224EVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

High Accuracy Analog Front End Using 16-Bit SAR ADC with ±10V Measurement Range Reference Design

The TIDA-00834 reference design accurately measures voltage and current inputs using simultaneously sampled, 16-bit, ±10 V, bipolar input SAR ADC critical to identify power systems malfunction and power quality related failures accurately and quickly. This results in reduced power systems (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Software (3)

Source files for SBAA321  (ZIP 36 KB )    09 Jan 2019  
Source files for SBAA317  (ZIP 99 KB )    12 Dec 2018  
Source Files for SBAA312   (ZIP 60 KB )    20 Sep 2018