ISO35T (ACTIVE) Isolated 3.3V Full-Duplex RS-485 Transceiver with Integrated Transformer Driver

 

Models (1)

Title Category Type Date
ISO35T IBIS MODEL (Rev. A) IBIS Model ZIP 28 Feb 2011

Design kits & evaluation modules (3)

Name Part# Type
ISO1176T Evaluation Module ISO1176TEVM Evaluation Modules & Boards
ISO35T Evaluation Module ISO35TEVM Evaluation Modules & Boards
ISO35T Small EVM ISO35TEVM-434 Evaluation Modules & Boards

Reference designs

1Mbps Isolated RS-485 Reference Design

This reference design provides an isolated, 1-Mbps, 3.3-V to 3.3-V RS-485 interface using the ISO35T, isolated RS-485 transceiver and the TPS76333 high-accuracy linear regulator. This board achieves signal and power isolation and at the same time decreases board space and power consumption.

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.