ISO5452 Isolated IGBT Gate Driver with High CMTI, Split Outputs & Safety Features | TI.com

ISO5452 (ACTIVE)

Isolated IGBT Gate Driver with High CMTI, Split Outputs & Safety Features

 

Description

The ISO5452 is a 5.7-kVRMS, reinforced isolated gate driver for IGBTs and MOSFETs with split outputs, OUTH and OUTL, providing 2.5-A source and 5-A sink current. The input side operates from a single 2.25-V to 5.5-V supply. The output side allows for a supply range from minimum 15 V to maximum
30 V. Two complementary CMOS inputs control the output state of the gate driver. The short propagation time of 76 ns assures accurate control of the output stage.

An internal desaturation (DESAT) fault detection recognizes when the IGBT is in an overcurrent condition. Upon a DESAT detect, a Mute logic immediately blocks the output of the isolator and initiates a soft-turn-off procedure which disables OUTH, and pulls OUTL to low over a time span of
2 μs. When OUTL reaches 2 V with respect to the most negative supply potential, VEE2, the gate driver output is pulled hard to VEE2 potential, turning the IGBT immediately off.

When desaturation is active, a fault signal is sent across the isolation barrier, pulling the FLT output at the input side low and blocking the isolator input. Mute logic is activated through the soft-turn-off period. The FLT output condition is latched and can be reset only after RDY goes high, through a low-active pulse at the RST input.

When the IGBT is turned off during normal operation with bipolar output supply, the output is hard clamp to VEE2. If the output supply is unipolar, an active Miller clamp can be used, allowing Miller current to sink across a low impedance path, preventing IGBT to be dynamically turned on during high voltage transient conditions.

The readiness for the gate driver to be operated is under the control of two undervoltage-lockout circuits monitoring the input side and output side supplies. If either side has insufficient supply the RDY output goes low, otherwise this output is high.

The ISO5452 is available in a 16-pin SOIC package. Device operation is specified over a temperature range from –40°C to +125°C ambient.

For all available packages, see the orderable addendum at the end of the datasheet.

Features

  • 50-kV/μs Minimum and 100-kV/μs Typical Common-Mode Transient Immunity (CMTI)
    at VCM = 1500 V
  • Split Outputs to provide 2.5-A Peak Source and
    5-A Peak Sink Currents
  • Short Propagation Delay: 76 ns (Typ),
    110 ns (Max)
  • 2-A Active Miller Clamp
  • Output Short-Circuit Clamp
  • Soft Turn-Off (STO) during Short Circuit
  • Fault Alarm upon Desaturation Detection is Signaled on FLT and Reset Through RST
  • Input and Output Undervoltage Lockout (UVLO) With Ready (RDY) Pin Indication
  • Active Output Pulldown and Default Low Outputs With Low Supply or Floating Inputs
  • 2.25-V to 5.5-V Input Supply Voltage
  • 15-V to 30-V Output Driver Supply Voltage
  • CMOS Compatible Inputs
  • Rejects Input Pulses and Noise Transients Shorter Than 20 ns
  • Operating Temperature: –40°C to +125°C Ambient
  • Isolation Surge Withstand Voltage 10000-VPK
  • Safety-Related Certifications:
    • 8000-VPK VIOTM and 1420-VPK VIORM Reinforced Isolation per DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
    • 5700-VRMS Isolation for 1 Minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950–1 and IEC 60601–1 End Equipment Standards
    • TUV Certification per EN 61010-1 and EN 60950-1
    • GB4943.1-2011 CQC Certification

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Isolated gate drivers

 
Isolation rating (Vrms)
DIN V VDE V 0884-10 transient overvoltage rating (Vpk)
DIN V VDE V 0884-10 working voltage (Vpk)
Number of channels (#)
Power switch
Enable/disable function
Output VCC/VDD (Max) (V)
Output VCC/VDD (Min) (V)
Input VCC (Min) (V)
Input VCC (Max) (V)
Peak output current (A)
Prop delay (ns)
Operating temperature range (C)
Package Group
ISO5452 ISO5451 ISO5851 ISO5852S
5700     5700     5700     5700    
8000     8000     8000     8000    
1420     1420     2121     2121    
1     1     1     1    
IGBT
SiCFET    
IGBT     IGBT     IGBT
SiCFET    
   
   
   
   
30     30     30     30    
15     15     15     15    
2.25     3     3     2.25    
5.5     5.5     5.5     5.5    
5     5     5     5    
76     76     76     76    
-40 to 125     -40 to 125     -40 to 125     -40 to 125    
SOIC | 16     SOIC | 16     SOIC | 16     SOIC | 16