ISO5452
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Isolated IGBT Gate Driver with High CMTI, Split Outputs & Safety Features

 

Models (1)

Title Category Type Date
ISO5852S IBIS Model IBIS Model ZIP 31 Jul 2015

Design kits & evaluation modules (1)

Name Part# Type
Reinforced Isolated IGBT Gate Driver Evaluation Module ISO5852SEVM Evaluation Modules & Boards

Reference designs

Isolated IGBT Gate Driver Evaluation Platform for 3-Phase Inverter System Reference Design

The TIDA-00195 reference design consists of a 22kW power stage with TI’s new reinforced isolated IGBT gate driver ISO5852S intended for motor control in various applications. This design allows performance evaluation of the ISO5852S in 3-phase inverter incorporating 1200V rated IGBT modules of (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.