ISO5500 4.243 kVrms 2.5 A Isolated IGBT Gate Driver | TI.com

ISO5500 (ACTIVE) 4.243 kVrms 2.5 A Isolated IGBT Gate Driver

 

Recommended alternative parts

  • ISO5852S  - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.   The ISO5852S exceeds the performance of the ISO5500 with more than 2x higher isolation, 2.5x higher CMTI, and 3x higher working voltage.
  • ISO5851  - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.   The ISO5851 exceeds the performance of the ISO5500 with more than 2x higher isolation, 2.5x higher CMTI, and 3x higher working voltage.

Description

The ISO5500 is an isolated gate driver for IGBTs and MOSFETs with power ratings of up to IC = 150 A and VCE = 600 V. Input TTL logic and output power stage are separated by a capacitive, silicon dioxide (SiO2), isolation barrier. When used in conjunction with isolated power supplies, the device blocks high voltage, isolates ground, and prevents noise currents from entering the local ground and interfering with or damaging sensitive circuitry.

The device provides over-current protection (DESAT) to an IGBT or MOSFET while an Undervoltage Lockout circuit (UVLO) monitors the output power supply to ensure sufficient gate drive voltage. If the output supply drops below 12 V, the UVLO turns the power transistor off by driving the gate drive output to a logic low state.

For a DESAT fault, the ISO5500 initiates a soft shutdown procedure that slowly reduces the IGBT/MOSFET current to zero while preventing large di/dt induced voltage spikes. A fault signal is then transmitted across the isolation barrier, actively driving the open-drain FAULT output low and disabling the device inputs. The inputs are blocked as long as the FAULT-pin is low. FAULT remains low until the inputs are configured for an output low state, followed by a logic low input on the RESET pin.

The ISO5500 is available in a 16-pin SOIC package and is specified for operating temperatures from –40°C to 125°C.

Features

  • 2.5-A Maximum Peak Output Current
  • Drives IGBTs up to IC = 150 A, VCE = 600 V
  • Capacitive Isolated Fault Feedback
  • CMOS/TTL Compatible Inputs
  • 300-ns Maximum Propagation Delay
  • Soft IGBT Turnoff
  • Integrated Fail-Safe IGBT Protection
    • High VCE (DESAT) Detection
    • Undervoltage Lockout (UVLO) Protection
      With Hysteresis
  • User Configurable Functions
    • Inverting, Noninverting Inputs
    • Auto-Reset
    • Auto-Shutdown
  • Wide VCC1 Range: 3 V to 5.5 V
  • Wide VCC2 Range: 15 V to 30 V
  • Operating Temperature: –40°C to 125°C
  • Wide-Body SO-16 Package
  • ±50-kV/µs Transient Immunity Typical
  • Safety and Regulatory Approvals:
    • VDE 6000 VPK Basic Isolation per DIN V VDE
      V 0884-10 (VDE V 0884-10) and DIN EN
      61010-1
    • 4243 VRMS Isolation for One Minute per UL
      1577
    • CSA Component Acceptance Notice #5A, IEC
      61010-1, and IEC 60950-1 End Equipment
      Standards

Parametrics

Compare all products in Isolated gate drivers Email Download to Excel
Part number Order Isolation rating (Vrms) DIN V VDE V 0884-10 transient overvoltage rating (Vpk) DIN V VDE V 0884-10 working voltage (Vpk) Number of channels (#) Power switch Enable/disable function Output VCC/VDD (Max) (V) Output VCC/VDD (Min) (V) Input VCC (Min) (V) Input VCC (Max) (V) Peak output current (A) Prop delay (ns) Operating temperature range (C) Package Group
ISO5500 Order now 4243     6000     680     1     IGBT    
   
30     15     3     5.5     2.5     200     -40 to 125     SOIC | 16