ISO5851-Q1 Automotive, High-CMTI 2.5-A / 5-A Isolated IGBT, MOSFET Gate Driver With Active Protection Features | TI.com

ISO5851-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive, High-CMTI 2.5-A / 5-A Isolated IGBT, MOSFET Gate Driver With Active Protection Features

 

Description

The ISO5851-Q1 is a 5.7-kVRMS, reinforced isolated gate driver for IGBTs and MOSFETs with 2.5-A source and 5-A sink current. The input side operates from a single 3-V to 5.5-V supply. The output side allows for a supply range from minimum 15 V to maximum 30 V. Two complementary CMOS inputs control the output state of the gate driver. The short propagation time of 76 ns assures accurate control of the output stage.

An internal desaturation (DESAT) fault detection recognizes when the IGBT is in an overload condition. Upon a DESAT detect, the gate driver output is driven low to VEE2 potential, turning the IGBT immediately off.

When desaturation is active, a fault signal is sent across the isolation barrier, pulling the FLT output at the input side low and blocking the isolator input. The FLT output condition is latched and can be reset through a low-active pulse at the RST input.

When the IGBT is turned off during normal operation with bipolar output supply, the output is hard clamp to VEE2. If the output supply is unipolar, an active Miller clamp can be used, allowing Miller current to sink across a low impedance path preventing IGBT to be dynamically turned on during high voltage transient conditions.

When desaturation is active, a fault signal is sent across the isolation barrier pulling the FLT output at the input side low and blocking the isolator input. The FLT output condition is latched and can be reset through a low-active pulse at the RST input.

When the IGBT is turned off during normal operation with bipolar output supply, the output is hard clamp to VEE2. If the output supply is unipolar, an active Miller clamp can be used, allowing Miller current to sink across a low impedance path preventing IGBT to be dynamically turned on during high voltage transient conditions.

The readiness for the gate driver to be operated is under the control of two undervoltage-lockout circuits monitoring the input side and output side supplies. If either side has insufficient supply the RDY output goes low; otherwise, this output is high.

The ISO5851-Q1 is available in a 16-pin SOIC package. Device operation is specified over a temperature range from –40°C to +125°C ambient.

For all available packages, see the orderable addendum at the end of the datasheet.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM Classification Level 3A
    • Device CDM Classification Level C6
  • 100-kV/μs Minimum Common-Mode Transient Immunity (CMTI) at VCM = 1500 V
  • 2.5-A Peak Source and 5-A Peak Sink Currents
  • Short Propagation Delay: 76 ns (Typ),
    110 ns (Max)
  • 2-A Active Miller Clamp
  • Output Short-Circuit Clamp
  • Fault Alarm upon Desaturation Detection is Signaled on FLT and Reset Through RST
  • Input and Output Undervoltage Lockout (UVLO) with Ready (RDY) Pin Indication
  • Active Output Pull-down and Default Low Outputs with Low Supply or Floating Inputs
  • 3-V to 5.5-V Input Supply Voltage
  • 15-V to 30-V Output Driver Supply Voltage
  • CMOS Compatible Inputs
  • Rejects Input Pulses and Noise Transients Shorter Than 20 ns
  • Isolation Surge Withstand Voltage 12800-VPK
  • Safety-Related Certifications:
    • 8000-VPK VIOTM and 2121-VPK VIORM Reinforced Isolation per DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
    • 5700-VRMS Isolation for 1 Minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950–1 and IEC 60601–1 End Equipment Standards
    • TUV Certification per EN 61010-1 and EN 60950-1
    • GB4943.1-2011 CQC Certification
    • All Certifications Complete

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Isolated gate drivers Email Download to Excel
Part number Order Isolation rating (Vrms) DIN V VDE V 0884-10 transient overvoltage rating (Vpk) DIN V VDE V 0884-10 working voltage (Vpk) Number of channels (#) Power switch Enable/disable function Output VCC/VDD (Max) (V) Output VCC/VDD (Min) (V) Input VCC (Min) (V) Input VCC (Max) (V) Peak output current (A) Prop delay (ns) Operating temperature range (C) Package Group
ISO5851-Q1 Order now 5700     8000     2121     1     IGBT         30     15     3     5.5     5     76     -40 to 125     SOIC | 16    
ISO5451-Q1 Order now 5700     8000     1420     1     IGBT         30     15     3     5.5     5     76     -40 to 125     SOIC | 16    
ISO5452-Q1 Order now 5700     8000     1420     1     IGBT
SiCFET    
    30     15     2.25     5.5     5     76     -40 to 125     SOIC | 16    
ISO5852S-Q1 Order now 5700     8000     2121     1     IGBT
SiCFET    
    30     15     2.25     5.5     5     76     -40 to 125     SOIC | 16    
UCC21710-Q1 Order now 5700     8400     2121     1     IGBT
SiCFET    
  33     13     3     5.5     10     90     -40 to 125     SOIC | 16    
UCC21732-Q1 Order now 5700     8400     2121     1     IGBT
SiCFET    
    33     13     3     5.5     10     90     -40 to 125     SOIC | 16