ISO7221A

ACTIVE

Dual-channel, TTL, 1/1, 1-Mbps digital isolator

Part number Buy Inventory Qty | Price (USD) HIDDEN - Base price Package qty | Carrier HIDDEN - Package quantity Package | Pins Buy from distributors Samples Material type Operating temperature range (°C) Device marking Lead finish/Ball material MSL rating/Peak reflow RoHS REACH Material content MTBF/FIT rate Qualification summary Ongoing reliability monitoring
hidden hidden

ISO7221AD

Same as: ISO7221ADG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above. ACTIVE
4,505 1ku | $1.01 1-99 $2.04 100-249 $1.79 250-999 $1.25 1,000+ $1.01 1.01 75 | TUBE 75 SOIC (D) | 8 Distributors Avnet No stock Avnet: Silica 1,146 Digi-Key 843 Global stock Mouser Electronics 838 Global stock Rochester Elec. - Overstock 162 Not available Production -40 to 125 View
NIPDAU
Level-1-260C-UNLIM Yes Yes View View View View

ISO7221ADR

Same as: ISO7221ADRG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above. ACTIVE
21,188 1ku | $0.86 1-99 $1.93 100-249 $1.59 250-999 $1.14 1,000+ $0.86 .86 2,500 | LARGE T&R 2500 SOIC (D) | 8 Distributors Arrow 1,661 Global stock Avnet 5,000 Avnet: Silica No stock Digi-Key >10k Global stock MT-System 1 Mouser Electronics 4,200 Global stock Request sample Production -40 to 125 View
NIPDAU
Level-1-260C-UNLIM Yes Yes View View View View