ISO7240C (ACTIVE) 2.5 kVrms, 25 Mbps, 4-Channel 4/0 Digital Isolator

 

Models (1)

Title Category Type Size (KB) Date Views
ISO7240 IBIS Model (Rev. C) IBIS Model ZIP 13 KB 30 Jun 2016 0 views

Design kits & evaluation modules (2)

Name Part# Type
C2000 Delfino MCU F28379D LaunchPad™ development kit LAUNCHXL-F28379D Development Kits
ISO723X724XEVM Evaluation Module ISO723X724XEVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Bidirectional 400V-12V DC/DC Converter Reference Design

The Bidirectional 400V-12V DC/DC Converter Reference Design is a microcontroller-based implementation of an isolated bi-directional DC-DC converter.  A phase shifted full-bridge (PSFB) with synchronous rectification controls power flow from a 400V bus/battery to the 12V battery in step-down (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.