ISO7241C
(ACTIVE) Quad Channel, 3/1, 25Mbps, Digital Isolator

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
Quad Channel, 3/1, 25Mbps, Digital Isolator  - ISO7241C

Datasheet


Special Note

See how the ISO7241C and other TI products combine to create a unique Smart Metering SOLUTION


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
ISO7241CDW ACTIVE -40 to 125 2.20 | 1ku SOIC (DW) | 16 View 40 | TUBE >5K 1k quantity lead time: In stock
ISO7241CDWG4 ACTIVE -40 to 125 2.20 | 1ku SOIC (DW) | 16 View 40 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
ISO7241CDWR ACTIVE -40 to 125 1.80 | 1ku SOIC (DW) | 16 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
ISO7241CDWRG4 ACTIVE -40 to 125 1.80 | 1ku SOIC (DW) | 16 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
SN6501   Transformer Driver for Isolated Power Supplies   CONVERTER (INTEGRATED SWITCH) - ISOLATED DC/DC CONVERTER    Transformer driver for generating isolated secondary power supply  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1249 15 Nov 2012

User Guides (1)

Title Type Size (KB) Date Views
PDF 997 27 Sep 2011 914

More Literature (3)

Title Type Size (KB) Date Views
PDF 4933 24 Apr 2013 381
PDF 599 02 Oct 2012 416
PDF 30 17 Aug 2012 448

Models (1)

Title Category Type Size (KB) Date Views
ISO7241 IBIS Model (Rev. A) IBIS Model ZIP 15 KB 29 Sep 2011 67 views

Design Kits & Evaluation Modules (1)

Name Part# Type
ISO723X724XEVM Evaluation Module ISO723X724XEVM Evaluation Modules & Boards

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
SuperSpeed USB & Thunderbolt: Overview & Comparison Recorded Content   On Demand  
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
USB: From Introduction to Rapid Development Recorded Content   On Demand  
Digital Signal Isolation Techniques Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  


See More Training & Events
Click Here