ISO7242A
This product continues to be in production to support existing customers.
Quad Channel, 2/2, 1Mbps, Digital Isolator

Quad Channel, 2/2, 1Mbps, Digital Isolator - ISO7242A
Datasheet
 

Models (1)

Title Category Type Date
ISO7242 IBIS Model (Rev. D) IBIS Model ZIP 25 Jul 2017

Reference designs

C2000™ Solar DC/DC Converter with Maximum Power Point Tracking (MPPT)

This design is a digitally-controlled, solar DC/DC converter with maximum power point tracking (MPPT), for use in central or string solar inverters. It is a companion to the TI Design TIDM-SOLAR-ONEPHINV, a grid-tied, single phase, DC/AC inverter. Together, the TIDM-SOLAR-DCDC and the (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.