ISO7242C
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Quad Channel, 2/2, 25Mbps, Digital Isolator

 

Models (1)

Title Category Type Date
ISO7242 IBIS Model (Rev. D) IBIS Model ZIP 25 Jul 2017

Design kits & evaluation modules (2)

Name Part# Type
Single phase inverter develoopment kit with voltage source and grid connected modes TIEVM-HV-1PH-DCAC Development Kits
ISO723X724XEVM Evaluation Module ISO723X724XEVM Evaluation Modules & Boards

Reference designs

Single-Phase Inverter Reference Design With Voltage Source and Grid Connected Modes

This reference design implements single-phase inverter (DC-AC) control using the C2000™ F2837xD and F28004x microcontrollers. Design supports two modes of operation for the inverter. First is the voltage source mode using an output LC filter. This control mode is typically used in (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
ISO7242C Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.