Product details

Rating Automotive Integrated isolated power No Isolation rating Basic Number of channels 1 Forward/reverse channels 1 forward / 0 reverse Default output High, Low Data rate (max) (Mbps) 25 Surge isolation voltage (VIOSM) (VPK) 7800 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 3000 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.031 Current consumption per channel (DC) (typ) (mA) 1.4 Current consumption per channel (1 Mbps) (typ) (mA) 1.4 Creepage (min) (mm) 4 Clearance (min) (mm) 4
Rating Automotive Integrated isolated power No Isolation rating Basic Number of channels 1 Forward/reverse channels 1 forward / 0 reverse Default output High, Low Data rate (max) (Mbps) 25 Surge isolation voltage (VIOSM) (VPK) 7800 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 3000 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.031 Current consumption per channel (DC) (typ) (mA) 1.4 Current consumption per channel (1 Mbps) (typ) (mA) 1.4 Creepage (min) (mm) 4 Clearance (min) (mm) 4
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM Classification Level 3A
    • Device CDM Classification Level C6
  • Signaling Rate: 25 Mbps
  • Integrated Noise Filter at the Input
  • Default Output and Options
  • Low Power Consumption: Typical ICC
    • 1.9 mA at 1 Mbps, 3.8 mA at 25 Mbps (5-V Supplies)
    • 1.4 mA at 1 Mbps, 2.6 mA at 25 Mbps (3.3-V Supplies)
  • Low Propagation Delay: 32 ns Typical (5-V Supplies)
  • 65-kV/μs Transient Immunity, Typical (5-V Supplies)
  • Robust Electromagnetic Compatibility (EMC)
    • System-level ESD, EFT, and Surge Immunity
    • Low Emissions
  • Isolation Barrier Life: > 25 Years
  • Operates from 3.3-V and 5-V Supplies
  • 3.3-V and 5-V Level Translation
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals:
    • 4242-VPK Isolation per DIN V VDE V 0884-10 and DIN EN 61010-1
    • 3000-VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A,
      IEC 60950-1 and IEC 61010-1 End Equipment Standards
    • Planned CQC Certification per GB4943.1-2011

All trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM Classification Level 3A
    • Device CDM Classification Level C6
  • Signaling Rate: 25 Mbps
  • Integrated Noise Filter at the Input
  • Default Output and Options
  • Low Power Consumption: Typical ICC
    • 1.9 mA at 1 Mbps, 3.8 mA at 25 Mbps (5-V Supplies)
    • 1.4 mA at 1 Mbps, 2.6 mA at 25 Mbps (3.3-V Supplies)
  • Low Propagation Delay: 32 ns Typical (5-V Supplies)
  • 65-kV/μs Transient Immunity, Typical (5-V Supplies)
  • Robust Electromagnetic Compatibility (EMC)
    • System-level ESD, EFT, and Surge Immunity
    • Low Emissions
  • Isolation Barrier Life: > 25 Years
  • Operates from 3.3-V and 5-V Supplies
  • 3.3-V and 5-V Level Translation
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals:
    • 4242-VPK Isolation per DIN V VDE V 0884-10 and DIN EN 61010-1
    • 3000-VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A,
      IEC 60950-1 and IEC 61010-1 End Equipment Standards
    • Planned CQC Certification per GB4943.1-2011

All trademarks are the property of their respective owners.

The ISO7310-Q1 device provides galvanic isolation up to 3000 VRMS for 1 minute per UL 1577 and 4242 VPK per VDE V 0884-10. These devices have one isolated channel comprised of a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, the ISO7310-Q1 device prevents noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry. The device has integrated noise filters for harsh industrial environment where short noise pulses may be present at the device input pins.

The ISO7310-Q1 device has TTL input thresholds and operate from 3-V to 5.5-V supply levels. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO7310-Q1 device has been significantly enhanced to enable system-level ESD, EFT, Surge and Emissions compliance.

For all available packages, see the orderable addendum at the end of the datasheet.

The ISO7310-Q1 device provides galvanic isolation up to 3000 VRMS for 1 minute per UL 1577 and 4242 VPK per VDE V 0884-10. These devices have one isolated channel comprised of a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, the ISO7310-Q1 device prevents noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry. The device has integrated noise filters for harsh industrial environment where short noise pulses may be present at the device input pins.

The ISO7310-Q1 device has TTL input thresholds and operate from 3-V to 5.5-V supply levels. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO7310-Q1 device has been significantly enhanced to enable system-level ESD, EFT, Surge and Emissions compliance.

For all available packages, see the orderable addendum at the end of the datasheet.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ISO7310C-EVM — Single-channel digital isolator evaluation module

The ISO7310C-EVM evaluation module (EVM) helps you evaluate device performance, supporting the fast development and analysis of isolated systems. This EVM board supports evaluation of any of our single-channel or dual-channel digital isolators in an 8-pin SOIC package.

The ISO7310C digital isolator (...)

Not available on TI.com
Simulation model

ISO7310C IBIS Model

SLLM241.ZIP (29 KB) - IBIS Model
Simulation model

ISO7310FC IBIS Model

SLLM259.ZIP (28 KB) - IBIS Model
Reference designs

TIDA-050059 — Overcurrent and overtemperature protection for solid-state relays reference design

This reference design shows how to achieve overcurrent and overtemperature protection for a solid-state relay. The reference design features the TPSI3050-Q1 5-kVRMS reinforced isolated switch driver. TPSI3050-Q1 device integrates a laminate transformer to achieve isolation while transferring signal (...)
Design guide: PDF
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos