ISO7640FM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
6kVpk Low Power Quad Channels, 150Mbps Digital Isolators

 

Models (1)

Title Category Type Date
ISO76xx IBIS Model (Rev. A) IBIS Model ZIP 14 Mar 2012

Design kits & evaluation modules (1)

Name Part# Type
ISO723X724XEVM Evaluation Module ISO723X724XEVM Evaluation Modules & Boards

Reference designs

Leakage Current Measurement Reference Design for Determining Insulation Resistance

This TI design provides a reference solution to measure Insulation Resistance up to 100MΩ. It has an on-board isolated 500Vdc power supply and an isolated signal conditioning circuit to measure the leakage current. This design is useful to find leakage due to insulation breakdown in (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
ISO7640FM Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.