ISO7641FC
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4kVpk Low Power Quad Channel, 25Mbps Digital Isolator

 

Models (1)

Title Category Type Date
ISO76xx IBIS Model (Rev. A) IBIS Model ZIP 14 Mar 2012

Design kits & evaluation modules (1)

Name Part# Type
ISO723X724XEVM Evaluation Module ISO723X724XEVM Evaluation Modules & Boards

Reference designs

Combined Voltage/Current Output with Surge Protection Reference Design

The TIDA-00559 TI Design provides a universal analog output (AO) for industrial sensors and transmitters. It is based on a 16-Bit DAC and uses a single output. This common output is user configurable for 0 to 10-V or for 4 to 20-mA. Usage in harsh industrial environment is addressed by a dedicated (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.