ISO7641FM Quad-channel, 3/1, 150-Mbps, default output low digital isolator | TI.com

ISO7641FM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Quad-channel, 3/1, 150-Mbps, default output low digital isolator

 

Recommended alternative parts

  • ISO7741  - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   Pin-to-pin upgrade with higher isolation, stronger CMTI, wider supply range, and better immunity and robustness

Description

ISO7640FM and ISO7641FM provide galvanic isolation up to 6 KVPK for 1 minute per UL and VDE. These devices are also certified up to 5-KVRMS Reinforced isolation at a working voltage of 400 VRMS per end equipment standards EN/UL/CSA 60950-1 and 61010-1. ISO7640F and ISO7641F are quad-channel isolators; ISO7640F has four forward and ISO7641F has three forward and one reverse-direction channels. Suffix F indicates that output defaults to Low-state in fail-safe conditions. M-Grade devices are high-speed isolators capable of 150-Mbps data rate with fast propagation delays.

Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The devices have TTL input thresholds and can operate from 2.7-V, 3.3-V, and 5-V supplies. All inputs are 5-V tolerant when supplied from 3.3-V or 2.7-V supplies.

Features

  • Signaling Rate: 150 Mbps
  • Low Power Consumption, Typical ICC per Channel
    (3.3-V Supplies):
    • ISO7640FM: 2 mA at 25 Mbps
    • ISO7641FM: 2.4 mA at 25 Mbps
  • Low Propagation Delay: 7-ns Typical
  • Output Defaults to Low-State in Fail-
    Safe Mode
  • Wide Temperature Range: –40°C to 125°C
  • 50-KV/µs Transient Immunity, Typical
  • Long Life With SiO2 Isolation
    Barrier
  • Operates From 2.7-V, 3.3-V, and 5-V Supply and
    Logic Levels
  • Wide Body SOIC-16 Package
  • Safety and Regulatory Approvals
    • 6000 VPK / 4243 VRMS for 1 Minute per UL
      1577
    • VDE 6000 VPK Transient Overvoltage, 1414
      VPK Working Voltage
      per DIN V VDE V 0884-10 (VDE V 0884-
      10):2006-12
    • CSA Component Acceptance Notice 5A, IEC
      60950-1, IEC 61010-1, and IEC 60601-1 End
      Equipment Standards
    • TUV 5 KVRMS Reinforced Insulation per
      EN/UL/CSA 60950-1 and EN/UL/CSA 61010-1
    • CQC Reinforced Insulation per GB4943.1-
      2011

Parametrics

Compare all products in Digital isolators Email Download to Excel
Part number Order Integrated isolated power Number of channels (#) Forward/reverse channels Isolation rating (Vrms) Surge voltage capability (Vpk) Data rate (Max) (Mbps) Current consumption per channel (DC) (Typ) (mA) Current consumption per channel (1 Mbps) (Typ) (mA) Propagation delay (Typ) (ns) Default output VCC (Min) (V) VCC (Max) (V) Rating Operating temperature range (C)
ISO7641FM Order now No     4     3/1     4200     5200     150     1.33     1.33     7     Low     2.7     5     Catalog     -40 to 125    
ISO7640FM Order now No     4     4/0     4200     5200     150     1.03     1.03     7     Low     2.7     5     Catalog     -40 to 125    
ISO7641FC Order now No     4     3/1     2500     5200     25     1.07     1.07     17     Low     3.3     5     Catalog     -40 to 125