ISO7731 High-speed, robust EMC triple-channel digital isolator | TI.com

ISO7731
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High-speed, robust EMC triple-channel digital isolator

 

Description

The ISO773x devices are high-performance, triple-channel digital isolators with 5000 VRMS (DW package) and 3000 VRMS (DBQ package) isolation ratings per UL 1577.

This family of devices has reinforced insulation ratings according to VDE, CSA, TUV and CQC.

The ISO773x family of devices provides high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO2) insulation barrier. This device comes with enable pins which can be used to put the respective outputs in high impedance for multi-master driving applications and to reduce power consumption.

The ISO7730 device has all three channels in the same direction and the ISO7731 device has two forward and one reverse-direction channel. If the input power or signal is lost, the default output is high for devices without suffix F and low for devices with suffix F. See the Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, this family of devices helps prevent noise currents on data buses, such as RS-485, RS-232, and CAN, or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO773x device has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO773x family of devices is available in 16-pin wide-SOIC and QSOP packages.

Features

  • 100 Mbps data rate
  • Robust isolation barrier:
    • >100-year projected lifetime at 1500 VRMS working voltage
    • Up to 5000 VRMS isolation rating
    • Up to 12.8 kV surge capability
    • ±100 kV/µs typical CMTI
  • Wide supply range: 2.25 V to 5.5 V
  • 2.25-V to 5.5-V Level translation
  • Default output high (ISO773x) and low (ISO773xF) options
  • Wide temperature range: –55°C to +125°C
  • Low power consumption, typical 1.5 mA per channel at 1 Mbps
  • Low propagation delay: 11 ns Typical (5-V Supplies)
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Low emissions
  • Wide-SOIC (DW-16) and QSOP (DBQ-16) package options
  • Automotive version available: ISO773x-Q1
  • Safety-related certifications:
    • Reinforced insulation per DIN V VDE V 0884-11:2017-01
    • 5000 VRMS (DW) and 3000 VRMS (DBQ) isolation rating per UL 1577
    • CSA Component acceptance notice 5A, IEC 60950-1 and IEC 60601-1 end equipment standards
    • CQC Certification per GB4943.1-2011
    • TUV Certification according to EN 60950-1 and EN 61010-1
    • All Certifications complete

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Digital isolators Email Download to Excel
Part number Order Integrated isolated power Number of channels (#) Forward/reverse channels Isolation rating (Vrms) Surge voltage capability (Vpk) Data rate (Max) (Mbps) Current consumption per channel (DC) (Typ) (mA) Current consumption per channel (1 Mbps) (Typ) (mA) Propagation delay (Typ) (ns) Default output VCC (Min) (V) VCC (Max) (V) Rating Operating temperature range (C)
ISO7731 Order now No     3     2/1     5000
3000    
12800
6400    
100     0.97     1.53     10.7     High
Low    
2.25     5.5     Catalog     -55 to 125    
ISO7730 Order now No     3     3/0     5000
3000    
12800
6400    
100     0.87     1.47     10.7     High
Low    
2.25     5.5     Catalog     -55 to 125    
ISO7731B Order now No     3     2/1     5000     7800     100     0.97     1.53     10.7     High
Low    
2.25     5.5     Catalog     -55 to 125