SLLSER1B August 2017  – November 2017 ISO7760 , ISO7761 , ISO7762 , ISO7763

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Power Ratings
    6. 6.6 Insulation Specifications
    7. 6.7 Safety-Related Certifications
    8. 6.8 Safety Limiting Values
    9. 6.9 Electrical Characteristics—5-V Supply
    10. 6.10Supply Current Characteristics—5-V Supply
    11. 6.11Electrical Characteristics—3.3-V Supply
    12. 6.12Supply Current Characteristics—3.3-V Supply
    13. 6.13Electrical Characteristics—2.5-V Supply
    14. 6.14Supply Current Characteristics—2.5-V Supply
    15. 6.15Switching Characteristics—5-V Supply
    16. 6.16Switching Characteristics—3.3-V Supply
    17. 6.17Switching Characteristics—2.5-V Supply
    18. 6.18Insulation Characteristics Curves
    19. 6.19Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1Overview
    2. 8.2Functional Block Diagram
    3. 8.3Feature Description
      1. 8.3.1Electromagnetic Compatibility (EMC) Considerations
    4. 8.4Device Functional Modes
      1. 8.4.1Device I/O Schematics
  9. Application and Implementation
    1. 9.1Application Information
    2. 9.2Typical Application
      1. 9.2.1Design Requirements
      2. 9.2.2Detailed Design Procedure
      3. 9.2.3Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1Layout Guidelines
      1. 11.1.1PCB Material
    2. 11.2Layout Example
  12. 12Device and Documentation Support
    1. 12.1Documentation Support
      1. 12.1.1Related Documentation
    2. 12.2Related Links
    3. 12.3Receiving Notification of Documentation Updates
    4. 12.4Community Resources
    5. 12.5Trademarks
    6. 12.6Electrostatic Discharge Caution
    7. 12.7Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Features

  • Signaling Rate: Up to 100 Mbps
  • Wide Supply Range: 2.25 V to 5.5 V
  • 2.25-V to 5.5-V Level Translation
  • Default Output High and Low Options
  • Wide Temperature Range: –55°C to +125°C
  • Low Power Consumption, Typical 1.4 mA per Channel at 1 Mbps
  • Low Propagation Delay: 11 ns Typical
    (5-V Supplies)
  • High CMTI: ±100 kV/μs Typical
  • Robust Electromagnetic Compatibility (EMC)
  • System-Level ESD, EFT, and Surge Immunity
  • Low Emissions
  • Isolation Barrier Life: >40 Years
  • Wide-SOIC (DW-16) and SSOP (DBQ-16) Package Options
  • Safety-Related Certifications:
    • Reinforced Insulation per DIN V VDE V 0884-11:2017-01
    • UL 1577 Component Recognition Program
    • CSA Certification according to IEC 60950-1, IEC 62368-1 and IEC 60601-1 End Equipment Standards
    • CQC Certification per GB4943.1-2011
    • TUV Certification according to EN 60950-1 and EN 61010-1
    • All Certifications are Planned

Applications

  • Factory Automation and Control
  • Test and Measurement
  • Telecom Infrastructure
  • Grid Infrastructure
  • Medical, Healthcare, and Fitness

Description

The ISO776x devices are high-performance, six-channel digital isolators with 5000-VRMS (DW package) and 3000-VRMS (DBQ package) isolation ratings per UL 1577. This family of devices is also certified according to VDE, CSA, TUV and CQC.

The ISO776x family of devices provides high-electromagnetic immunity and low emissions at low-power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic-input and logic-output buffer separated by a silicon dioxide (SiO2) insulation barrier. The ISO776x family of devices is available in all possible pin configurations such that all six channels are in the same direction, or one, two, or three channels are in reverse direction while the remaining channels are in forward direction. If the input power or signal is lost, the default output is high for devices without suffix F and low for devices with suffix F. See the Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, this family of devices helps prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO776x family of devices has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO776x family of devices is available in 16-pin SOIC and SSOP packages.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
ISO7760
ISO7761
ISO7762
IOS7763
SOIC (16)10.30 mm × 7.50 mm
SSOP (16) 4.90 mm × 3.90 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Simplified Schematic

ISO7760 ISO7761 ISO7762 ISO7763 Simplified_Schematic_sllser1.gif
VCCI and GNDI are the supply and ground connections respectively for the input channels.
VCCO and GNDO are the supply and ground connections respectively for the output channels.

Revision History

Changes from A Revision (August 2017) to B Revision

  • Changed the CSA certification wording in the Features and Safety-Related Certifications tableGo
  • Changed the isolation voltage for the DBQ-16 package from 2500 to 3000 VRMSGo
  • Added the maximum transient isolation voltage for the DW-16 package of the ISO7761, ISO7762, and ISO7763 devices in the Insulation Specifications and Safety-Related Certifications tables. Also changed the maximum value for the DBQ-16 package from 3600 to 4242 for all devciesGo
  • Changed the table note and table condition for the Safety Limiting ValuesGo
  • Added the supply current vs data rate graphs for the ISO7761, ISO7762, and ISO7763 in the Typical Characteristics sectionGo

Changes from * Revision (August 2017) to A Revision

  • Deleted EN from the Common-Mode Transient Immunity Test Circuit figureGo
  • Changed the VCC1 and VCC2 signals in the Typical ISO7761 Circuit Hook-up figureGo