Title | Category | Type | Date |
---|---|---|---|
ISO7820F IBIS Model (Rev. A) | IBIS Model | ZIP | 12 May 2016 |
ISO7820 IBIS Model (Rev. A) | IBIS Model | ZIP | 12 May 2016 |
Name | Part# | Type |
---|---|---|
High-Immunity, 5.7kVRMS Reinforced Quad-Channel 2/2 Digital Isolator Evaluation Module | ISO7842-EVM | Evaluation Modules & Boards |
6.6 kW, bi-directional, dual-active-bridge CLLLC resonant converter reference design
This reference design is a 6.6 kW, bi-directional, dual-active-bridge resonant converterdesign that allows 380 VDC to 600 VDC input and 280 VDC to 450 VDC output. This design uses the C2000 micro-controller TMS320F280049 along with silicon-carbide (SiC) driver UCC21530-Q1 to drive bridges both on (...)
View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.