L293D Quadruple Half-H Drivers | TI.com

L293D (ACTIVE) Quadruple Half-H Drivers

Quadruple Half-H Drivers - L293D
Datasheet
 

Recommended alternative parts

  • DRV8844  -  Provides better thermal efficiency and a smaller package
  • DRV8870  -  Simple and efficient solution for Brushed-DC motor control
  • DRV8886AT  -  Simple and efficient solution for Stepper motor control

Description

The L293 and L293D devices are quadruple high-current half-H drivers. The L293 is designed to provide bidirectional drive currents of up to 1 A at voltages from 4.5 V to 36 V. The L293D is designed to provide bidirectional drive currents of up to 600-mA at voltages from 4.5 V to 36 V. Both devices are designed to drive inductive loads such as relays, solenoids, DC and bipolar stepping motors, as well as other high-current/high-voltage loads in positive-supply applications.

Each output is a complete totem-pole drive circuit, with a Darlington transistor sink and a pseudo- Darlington source. Drivers are enabled in pairs, with drivers 1 and 2 enabled by 1,2EN and drivers 3 and 4 enabled by 3,4EN.

The L293 and L293D are characterized for operation from 0°C to 70°C.

Features

  • Wide Supply-Voltage Range: 4.5 V to 36 V
  • Separate Input-Logic Supply
  • Internal ESD Protection
  • High-Noise-Immunity Inputs
  • Output Current 1 A Per Channel (600 mA for
    L293D)
  • Peak Output Current 2 A Per Channel (1.2 A for
    L293D)
  • Output Clamp Diodes for Inductive Transient
    Suppression (L293D)

Parametrics

Compare all products in Brushed DC (BDC) motor drivers Email Download to Excel
Part number Order Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Approx. price (US$)
L293D Order now Catalog     0 to 70     PDIP | 16     See datasheet (PDIP)     1.58 | 1ku    
L293 Samples not available Catalog     0 to 70     PDIP | 16     See datasheet (PDIP)     1.58 | 1ku