LDC0851 (ACTIVE)

Differentially Compensated and Highly Accurate Inductive Switch

Differentially Compensated and Highly Accurate Inductive Switch - LDC0851
Datasheet
 

Models (1)

Title Category Type Size (KB) Date Views
LDC0851 IBIS Model IBIS Model ZIP 29 KB 06 Jan 2016 22 views

Design kits & evaluation modules (1)

Name Part# Type
LDC0851EVM - High Accuracy Inductive Switch with Stacked Coils Evaluation Module LDC0851EVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Case Tamper Detection Reference Design Using Inductive Sensing

The physical case surrounding a smart meter is the first line of defense against tampering. Smart meter designs must incorporate some way to detect when the meter case is opened in order to alert service providers to a possible tamper attack.  This reference design implements a new method for (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

Inductive Sensing Design Calculator Tool (Rev. B)  (ZIP698KB )   1,555views,21 Dec 2016  

WEBENCH® Designer LDC0851

 Coil Designer  On/ Off Sensing
Use this tool to get started with On/Off sensing designer.
Onn/ Off Sensing
 
Switching Distance  mm
Closest Target Distance  mm
Max Coil Dia  mm
Supply Voltage  1.8V    3.3V