LF156QML JFET Input Operational Amplifiers | TI.com

LF156QML (ACTIVE)

JFET Input Operational Amplifiers

JFET Input Operational Amplifiers - LF156QML
Datasheet
 

Description

This is the first monolithic JFET input operational amplifier to incorporate well matched, high voltage JFETs on the same chip with standard bipolar transistors (BI-FET™ Technology). This amplifier features low input bias and offset currents/low offset voltage and offset voltage drift, coupled with offset adjust which does not degrade drift or common-mode rejection. The device is also designed for high slew rate, wide bandwidth, extremely fast settling time, low voltage and current noise and a low 1/f noise corner.

Features

  • Advantages
    • Replace Expensive Hybrid and Module FET Op Amps
    • Rugged JFETs Allow Blow-Out Free Handling Compared with MOSFET Input Devices
    • Excellent for Low Noise Applications Using Either High or Low Source Impedance—Very Low 1/f Corner
    • Offset Adjust Does Not Degrade Drift or Common-Mode Rejection as in Most Monolithic Amplifiers
    • New Output Stage Allows Use of Large Capacitive Loads (5,000 pF) Without Stability Problems
    • Internal Compensation and Large Differential Input Voltage Capability

Common Features

  • Low Input Bias Current: 30pA
  • Low Input Offset Current: 3pA
  • High Input Impedance: 1012Ω
  • Low Input Noise Current: 0.01 pA / √Hz
  • High Common-Mode Rejection Ratio: 100 dB
  • Large DC Voltage Gain: 106 dB

Uncommon Features

  • Extremely Fast Settling
    • Time to 0.01% 1.5μs
  • Fast Slew Rate 12V/µs
  • Wide Gain Bandwidth 5MHz
  • Low Input Noise Voltage 12 nV / √Hz

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in General-purpose op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
Features
Input bias current (Max) (pA)
CMRR (Typ) (dB)
Output current (Typ) (mA)
Architecture
LF156QML
1    
10    
44    
5    
12    
No    
5    
5    
12    
Military    
-55 to 125    
TO-CAN | 8    
8TO-CAN: 84 mm2: 9.144 x 9.144 (TO-CAN | 8)    
5    
   
100    
100    
25    
FET