SNOSBH6E April 1998  – October 2014 LF411-N

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2Handling Ratings
    3. 6.3Recommended Operating Conditions
    4. 6.4Thermal Information
    5. 6.5DC Electrical Characteristics
    6. 6.6AC Electrical Characteristics
    7. 6.7Typical Performance Characteristics
    8. 6.8Pulse Response (RL=2 kΩ, CL=10 pF)
  7. Detailed Description
    1. 7.1Overview
    2. 7.2Functional Block Diagram
    3. 7.3Feature Description
    4. 7.4Device Functional Modes
      1. 7.4.1Simplified Schematic
      2. 7.4.2Detailed Schematic
  8. Application and Implementation
    1. 8.1Application Information
    2. 8.2 Typical Applications
      1. 8.2.1High-Speed Current Booster
        1. 8.2.1.1Design Requirements
        2. 8.2.1.2Detailed Design Procedure
      2. 8.2.210-Bit Linear DAC with No VOS Adjust
        1. 8.2.2.1Design Requirements
        2. 8.2.2.2Detailed Design Procedure
      3. 8.2.3Single Supply Analog Switch With Buffered Output
        1. 8.2.3.1Design Requirements
        2. 8.2.3.2Detailed Design Procedure
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1Layout Guidelines
    2. 10.2Layout Example
  11. 11Device and Documentation Support
    1. 11.1Trademarks
    2. 11.2Electrostatic Discharge Caution
    3. 11.3Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Orderable Information

1 Features

  • Internally Trimmed Offset Voltage: 0.5 mV (Max)
  • Input Offset Voltage Drift: 7 μV/°C (Typ)
  • Low Input Bias Current: 50 pA
  • Low Input Noise Current: 0.01 pA/√Hz
  • Wide Gain Bandwidth: 3 MHz (Min)
  • High Slew Rate: 10 V/μs (Min)
  • Low Supply Current: 1.8 mA
  • High Input Impedance: 1012Ω
  • Low Total Harmonic Distortion: ≤0.02%
  • Low 1/ƒ Noise Corner: 50 Hz
  • Fast Settling Time to 0.01%: 2 μs

2 Applications

  • High Speed Integrators
  • Fast D/A Converters
  • Sample and Hold Circuits

3 Description

These devices are low-cost, high-speed, JFET input operational amplifiers with very low input offset voltage and input offset voltage drift. They require low supply current yet maintain a large gain bandwidth product and fast slew rate. In addition, well matched high voltage JFET input devices provide very low input bias and offset currents. The LF411 is pin compatible with the standard LM741 allowing designers to immediately upgrade the overall performance of existing designs.

These amplifiers may be used in applications such as high speed integrators, fast D/A converters, sample and hold circuits and many other circuits requiring low input offset voltage and drift, low input bias current, high input impedance, high slew rate and wide bandwidth.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
LF411-N8-Pin PDIP9.59mm×6.35mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Inverting Amplifier with VOS Adjust

00565501.png