LF442QML

OBSOLETE

Dual Low Power JFET Input Operational Amplifier

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 Rail-to-rail No GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 1 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.2 Vn at 1 kHz (typ) (nV√Hz) 35 Rating Military Operating temperature range (°C) to Offset drift (typ) (µV/°C) 7 CMRR (typ) (dB) 95 Iout (typ) (A) 0.0068 Architecture FET
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 Rail-to-rail No GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 1 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.2 Vn at 1 kHz (typ) (nV√Hz) 35 Rating Military Operating temperature range (°C) to Offset drift (typ) (µV/°C) 7 CMRR (typ) (dB) 95 Iout (typ) (A) 0.0068 Architecture FET
TO-CAN (LMC) 8 80.2816 mm² 8.96 x 8.96
  • 1/10 Supply Current of a LM1458: 400 μA (Max)
  • Low Input Bias Current: 50 pA (Typ)
  • Low Input Offset Voltage: 1 mV (Typ)
  • Low Input Offset Voltage Drift: 7 μV/°C (Typ)
  • High Gain Bandwidth: 1 MHz (Typ)
  • High Slew Rate: 1 V/μs (Typ)
  • Low Noise Voltage for Low Power: 35 nV/√Hz (Typ)
  • Low Input Noise Current: 0.01 pA/√Hz (Typ)
  • High Input Impedance: 1012Ω

All trademarks are the property of their respective owners.

  • 1/10 Supply Current of a LM1458: 400 μA (Max)
  • Low Input Bias Current: 50 pA (Typ)
  • Low Input Offset Voltage: 1 mV (Typ)
  • Low Input Offset Voltage Drift: 7 μV/°C (Typ)
  • High Gain Bandwidth: 1 MHz (Typ)
  • High Slew Rate: 1 V/μs (Typ)
  • Low Noise Voltage for Low Power: 35 nV/√Hz (Typ)
  • Low Input Noise Current: 0.01 pA/√Hz (Typ)
  • High Input Impedance: 1012Ω

All trademarks are the property of their respective owners.

The LF442 dual low power operational amplifier provides many of the same AC characteristics as the industry standard LM1458 while greatly improving the DC characteristics of the LM1458. The amplifier has the same bandwidth, slew rate, and gain (10 kΩ load) as the LM1458 and only draws one tenth the supply current of the LM1458. In addition the well matched high voltage JFET input devices of the LF442 reduce the input bias and offset currents by a factor of 10,000 over the LM1458. A combination of careful layout design and internal trimming ensures very low input offset voltage and voltage drift. The LF442 also has a very low equivalent input noise voltage for a low power amplifier.

The LF442 is pin compatible with the LM1458 allowing an immediate 10 times reduction in power drain in many applications. The LF442 should be used where low power dissipation and good electrical characteristics are the major considerations.

The LF442 dual low power operational amplifier provides many of the same AC characteristics as the industry standard LM1458 while greatly improving the DC characteristics of the LM1458. The amplifier has the same bandwidth, slew rate, and gain (10 kΩ load) as the LM1458 and only draws one tenth the supply current of the LM1458. In addition the well matched high voltage JFET input devices of the LF442 reduce the input bias and offset currents by a factor of 10,000 over the LM1458. A combination of careful layout design and internal trimming ensures very low input offset voltage and voltage drift. The LF442 also has a very low equivalent input noise voltage for a low power amplifier.

The LF442 is pin compatible with the LM1458 allowing an immediate 10 times reduction in power drain in many applications. The LF442 should be used where low power dissipation and good electrical characteristics are the major considerations.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LF442QML Dual Low Power JFET Input Operational Amplifier datasheet (Rev. A) 26 Mar 2013
* SMD LF442QML SMD 5962-97633 21 Jun 2016
More literature Die D/S LF442 MD8 Dual Low Power JFET Input Op Amp 20 Dec 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
TO-CAN (LMC) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos