LF444-DIE Quad Low Power JFET Input Operational Amplifier | TI.com

LF444-DIE (ACTIVE)

Quad Low Power JFET Input Operational Amplifier

Datasheet
 

Description

The LF444-DIE quad low power operational amplifier provides many of the same AC characteristics as the industry standard LM148 while greatly improving the DC characteristics of the LM148. The amplifier has the same bandwidth, slew rate, and gain as the LM148 and only draws one fourth the supply current of the LM148. In addition the well matched high voltage JFET input devices of the LF444 reduce the input bias and offset currents by a factor of 10,000 over the LM148. The LF444 also has a very low equivalent input noise voltage for a low power amplifier.

Features

  • ¼ Supply Current of a LM148
  • Low Input Bias Current
  • High Gain Bandwidth
  • High Slew Rate
  • Low Noise Voltage for Low Power
  • Low Input Noise Current  
  • High Input Impedance
  • High Gain

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Die & wafer services

 
Product type
Category
Rating
LF444-DIE
Amplifiers    
Tested Die    
Military