LM10502
- Two Highly Efficient Programmable Buck Regulators
- Integrated FETs with Low RDSON
- Bucks Operate with Their Phases Shifted to Reduce
the Input Current Ripple and Capacitor Size - Programmable Output Voltage via the SPI interface
- Overvoltage and Undervoltage Lockout
- Automatic Internal Soft Start with Power-on Reset
- PFM Mode for Low-Load, High-Efficiency Operation
- Low-Dropout LDO 3.0V, 250 mA
- SPI-Programmable Interrupt Comparator (2.0V to 4.0V) to
Monitor VIN
Key Specifications
- LM10502 - Programmable Buck Regulators:
- Buck 1: 1.1V to 3.6V; 1A
- Buck 2: 0.7V to 1.335V; 1A
- ±3% Feedback Voltage Accuracy
- Up to 95% Efficient Buck Regulators
- 2MHz Switching Frequency for Smaller Inductor Size
- 2.5 7times; 2.5 mm, 0.5 mm Pitch DSBGA Package
All trademarks are the property of their respective owners.
The LM10502 are advanced PMUs each containing two configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for Solid-State and Flash drives.
The LM10502 operate cooperatively with the application ASIC to optimize the supply voltage for low-power conditions and Power Saving modes via the SPI interface. It also supports a 250 mA LDO and a programmable Interrupt Comparator to monitor VIN.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM10502 Dual Buck +LDO Power Management Unit datasheet (Rev. B) | 27 May 2013 | |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
EVM User's guide | LM10502EVM User's Guide | 13 Jan 2014 | ||
Product overview | LM10502 Flexible Integrated Power Management Unit Product Bulletin | 29 May 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Package | Pins | Download |
---|---|---|
DSBGA (YZR) | 25 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.