LM10502

ACTIVE

2MHz, 1A/1A Dual Step-Down Converters + Low-Dropout Linear Regulator

Product details

Regulated outputs (#) 3 Configurability Factory programmable Vin (min) (V) 0 Vin (max) (V) 5.5 Vout (min) (V) 0.7 Vout (max) (V) 3.6 Iout (max) (A) 1 Features Comm control, Power sequencing Step-up DC/DC converter 0 Step-down DC/DC converter 2 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 1 Iq (typ) (mA) 0.07 Rating Catalog Switching frequency (max) (kHz) 2300 Operating temperature range (°C) -30 to 125 Shutdown current (ISD) (typ) (µA) 130 Switching frequency (typ) (kHz) 2000 Product type Processor and FPGA
Regulated outputs (#) 3 Configurability Factory programmable Vin (min) (V) 0 Vin (max) (V) 5.5 Vout (min) (V) 0.7 Vout (max) (V) 3.6 Iout (max) (A) 1 Features Comm control, Power sequencing Step-up DC/DC converter 0 Step-down DC/DC converter 2 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 1 Iq (typ) (mA) 0.07 Rating Catalog Switching frequency (max) (kHz) 2300 Operating temperature range (°C) -30 to 125 Shutdown current (ISD) (typ) (µA) 130 Switching frequency (typ) (kHz) 2000 Product type Processor and FPGA
DSBGA (YZR) 25 7.5625 mm² 2.75 x 2.75
  • Two Highly Efficient Programmable Buck Regulators
    • Integrated FETs with Low RDSON
    • Bucks Operate with Their Phases Shifted to Reduce
      the Input Current Ripple and Capacitor Size
    • Programmable Output Voltage via the SPI interface
    • Overvoltage and Undervoltage Lockout
    • Automatic Internal Soft Start with Power-on Reset
    • PFM Mode for Low-Load, High-Efficiency Operation
  • Low-Dropout LDO 3.0V, 250 mA
  • SPI-Programmable Interrupt Comparator (2.0V to 4.0V) to
    Monitor VIN

Key Specifications

  • LM10502 - Programmable Buck Regulators:
    • Buck 1: 1.1V to 3.6V; 1A
    • Buck 2: 0.7V to 1.335V; 1A
  • ±3% Feedback Voltage Accuracy
  • Up to 95% Efficient Buck Regulators
  • 2MHz Switching Frequency for Smaller Inductor Size
  • 2.5 7times; 2.5 mm, 0.5 mm Pitch DSBGA Package

All trademarks are the property of their respective owners.

  • Two Highly Efficient Programmable Buck Regulators
    • Integrated FETs with Low RDSON
    • Bucks Operate with Their Phases Shifted to Reduce
      the Input Current Ripple and Capacitor Size
    • Programmable Output Voltage via the SPI interface
    • Overvoltage and Undervoltage Lockout
    • Automatic Internal Soft Start with Power-on Reset
    • PFM Mode for Low-Load, High-Efficiency Operation
  • Low-Dropout LDO 3.0V, 250 mA
  • SPI-Programmable Interrupt Comparator (2.0V to 4.0V) to
    Monitor VIN

Key Specifications

  • LM10502 - Programmable Buck Regulators:
    • Buck 1: 1.1V to 3.6V; 1A
    • Buck 2: 0.7V to 1.335V; 1A
  • ±3% Feedback Voltage Accuracy
  • Up to 95% Efficient Buck Regulators
  • 2MHz Switching Frequency for Smaller Inductor Size
  • 2.5 7times; 2.5 mm, 0.5 mm Pitch DSBGA Package

All trademarks are the property of their respective owners.

The LM10502 are advanced PMUs each containing two configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for Solid-State and Flash drives.

The LM10502 operate cooperatively with the application ASIC to optimize the supply voltage for low-power conditions and Power Saving modes via the SPI interface. It also supports a 250 mA LDO and a programmable Interrupt Comparator to monitor VIN.

The LM10502 are advanced PMUs each containing two configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for Solid-State and Flash drives.

The LM10502 operate cooperatively with the application ASIC to optimize the supply voltage for low-power conditions and Power Saving modes via the SPI interface. It also supports a 250 mA LDO and a programmable Interrupt Comparator to monitor VIN.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM10502 Dual Buck +LDO Power Management Unit datasheet (Rev. B) 27 May 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide LM10502EVM User's Guide 13 Jan 2014
Product overview LM10502 Flexible Integrated Power Management Unit Product Bulletin 29 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SNVC094 LM10502 GUI Software

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
LM10502 2MHz, 1A/1A Dual Step-Down Converters + Low-Dropout Linear Regulator
Package Pins Download
DSBGA (YZR) 25 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos